Dielectric Material Test
Perform accurate testing of the dielectric properties of powders, liquids and pliable mater
A new dielectric measurement technique from MWI Laboratories allows the characterization of powder, soil, or an aqueous solution within a well-defined RF dielectric containment fixture that eliminates the shifting of the material during measurement and reduces the requirement for direct contact between the test probe and the material under test.
- Dielectric testing of powders, liquids and pliable materials
- Containment fixture eliminates movement of material under test
- Reduces measurement uncertainty and the requirement for direct contact between probe and material
- Used with Keysight E4990A Impedance Analyzer
- Aerospace, agricultural, automotive, construction, food/drug, oil/gas and mining industries
- Accurate dielectric measurements of powders, liquids and pliable materials
-
Request more information and Keysight’s partner, MWI Laboratories, will contact you to discuss your requirements in more detail.
Documents et téléchargements
Dielectric Material Test
Keysight and MWI co-branded brochure on dielectric testing of powders, liquids and pliable substances using MWI containment fixture and Keysight E4990 impedance analyzer.
Brefs de solution 2014-12-01 |
![]() |