Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

E4990A Hardware, Software & Firmware Upgrades

1. Hardware Upgrades

Frequency upgrade option for the E4990A Impedance Analyzer
Product option (From) Product option (To) Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E4990A-010 E4990A-020 E4990AU-020 Upgrade from 10 MHz to 20 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E4990A-010 E4990A-030 E4990AU-030 Upgrade from 10 MHz to 30 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E4990A-010 E4990A-050 E4990AU-050 Upgrade from 10 MHz to 50 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E4990A-010 E4990A-120 E4990AU-120 Upgrade from 10 MHz to 120 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E4990A-020 E4990A-030 E4990AU-031 Upgrade from 20 MHz to 30 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E4990A-020 E4990A-050 E4990AU-051 Upgrade from 20 MHz to 50 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E4990A-020 E4990A-120 E4990AU-121 Upgrade from 20 MHz to 120 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E4990A-030 E4990A-050 E4990AU-052 Upgrade from 30 MHz to 50 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E4990A-030 E4990A-120 E4990AU-122 Upgrade from 30 MHz to 120 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E4990A-050 E4990A-120 E4990AU-123 Upgrade from 50 MHz to 120 MHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a

 

Digital H/W Module, OS upgrade option for the E4990A Network Analyzer
Product Serial-prefix (From) Product Serial-prefix (To) order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
MY541 to MY542,
SG541 to SG542
 
MY543 and above,
SG543 and above
E4990AU-0402 Digital H/W Module upgrade
(from Win-7 to Win-10)
Hardware Upgrade No Customer Not-Installable Hardware n/a n/a Yes Keysight Technologies Service Center - 2.0 hrs n/a

 1 The installation time stated does not include adjustment and verification time. Additional labor charges may apply.

 2 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available. 

 About E4990A Windows 7

  • The E4990A with Windows 7 has the serial prefix of MY541 to MY542 or SG541 to SG542.
  • There are no plans to upgrade to Windows 8.

About E4990A Windows 10

  • The E4990A with Windows 10 has the serial prefix of MY543 and above or SG543 and above.

 

High Stability Timebase upgrade option for the E4990A Impedance Analyzer
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E4990A-1E5 E4990AU-1E5 High stability timebase Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center n/a

2. Software Upgrades

Software Upgrades for the E4990A Impedance Analyzer
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E4990A-001 E4990AU-001 Enhanced measurement speed, Fixed perpetual license Software Yes License Key (*1) A.02.10 n/a No Customer - 0.5 hrs Instruction is provided by e-mail.

(*1) This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.

3. Firmware Upgrades