Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Which power sensors are supported with FieldFox?

 

Model Number Sensor Type Frequency and Power Range

Option 302
Average Power Meter
(USB sensor)

Option 330
Pulse Measurements
 
U2000A Average 10 MHz - 18 GHz, -60 dBm to +20 dBm                         - 
U2000B 10 MHz - 18 GHz, -30 dBm to +44 dBm                         - 
U2000H 10 MHz - 18 GHz, -50 dBm to +30 dBm                         - 
U2001A 10 MHz - 6 GHz, -60 dBm to +25 dBm                         - 
U2001B 10 MHz - 6 GHz, -30 dBm to +44 dBm                         - 
U2001H 10 MHz - 6 GHz, -50 dBm to +30 dBm                         - 
U2002A 50 MHz - 24 GHz, -60 dBm to +20 dBm                         - 
U2002H 50 MHz - 24 GHz, -50 dBm to +30 dBm                          -
U2004A 9 kHz - 6 GHz, -60 dBm to +20 dBm                         - 
U8481A 10 MHz – 18 GHz, -35 to +20 dBm                         - 
U8485A 10 MHz – 33 GHz, -35 to +20 dBm                         - 
U8487A 10 MHz – 50 GHz, -35 to +20 dBm                         - 
U8488A 10 MHz – 67 GHz, -35 to +20 dBm                         - 
U8489A DC to 120 GHz, -35 to +20 dBm                         -
U2021XA Peak and average 50 MHz – 18 GHz, -30 to +20 dBm                         
U2022XA 50 MHz – 40 GHz, -30 to +20 dBm                         
U2042XA Peak and average 10 MHz to 6 GHz, -70 to +26 dBm                         
U2041XA Average 10 MHz to 6 GHz, -70 to +26 dBm                         -
U2043XA 10 MHz to 18 GHz, -70 to +26 dBm                         - 
U2044XA Peak and average 10 MHz to 18 GHz, -70 to +26 dBm                        
*U2049XA LAN sensor 10 MHz to 33 GHz, -70 to +20 dBm                         

* Requires a FieldFox with a fast CPU, or CPU2