Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Magnetic Material Characterization

Characterize the magnetic properties of your microwave magnetic devices with a vector network analyzer

KEYCOM’s magnetic materials measurement system, when used with the Keysight PNA or ENA vector network analyzers, allows you to achieve full characterization of the magnetic materials used in your microwave devices, simply and easily.

  • Characterize the properties of magnetic materials
  • Measure complex permeability and FMR characteristics
  • Simple and easy vector network analyzer-based measurements
  • Shorted microstrip line test fixtures support up to 10mm specimen size
  • Frequency range 100 MHz to 14 GHz
  • Used with Keysight PNA and ENA vector network analyzers
  • Request more information and Keysight’s partner, KEYCOM, will contact you to discuss your requirements in more detail.

Documents et téléchargements

Magnetic Material Characterization 
Co-branded Solutions Partner brochure with KEYCOM.

Brochure 2012-05-09

null PDF 1.56 MB