Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Keysight Solutions for Selected Escort Products

 Product FamilyEscort Model NumberEscort Product DescriptionKeysight SolutionKeysight Product DescriptionKeysight Product Notes
1.Bench MultimetersESCORT 3146A5 1/2 Digit 120,000 Count Dual Display Bench DMM  34405A5 1/2 Digit 120,000 Count Dual Display Bench DMMGPIB not supported
  ESCORT 3145A5 1/2 Digit 120,000 Count Dual Display Bench DMM   U3402A5 1/2 Digit 120,000 Count Dual Display Bench DMMGPIB not supported
       
2.
Handheld DMMESCORT 994 4/5 Digit Advanced True-RMS Multidisplay DMM  U1252A50,000 Count True RMS Handheld DMMN/A
  ESCORT 984 4/5 Digit True-RMS Multidisplay DMM  U1251A50,000 Count True RMS Handheld DMMN/A
  ESCORT 27910,000 Count Auto-Ranging DMM  U1242A10,000 Count True RMS Handheld DMMN/A
  ESCORT 27810,000 Count Auto-Ranging DMM  U1241A10,000 Count True RMS Handheld DMMN/A
  ESCORT 1764,000 Count Auto-Ranging DMM  U1241A10,000 Count True RMS Handheld DMMHigher accuracy and resolution. Additional features.
  ESCORT 1723,400 Count Auto-Ranging DMM  U1241A10,000 Count True RMS Handheld DMMHigher accuracy and resolution. Additional features.
  ESCORT 1703,400 Count Auto-Ranging DMM  U1241A10,000 Count True RMS Handheld DMMHigher accuracy and resolution. Additional features.
       
3.Bench LCR MetersELC-3133A
19,999 Counts Display Bench LCR Meter  4263BLCR Meter, 100Hz to 100kHzHigher accuracy and resolution. Additional features.
  ELC-3133A19,999 Counts Display Bench LCR Meter  4263BLCR Meter, 100Hz to 100kHzHigher accuracy and resolution. Additional features.
       
4.Function GeneratorsEGC-3238A15MHz Sweep Function Generator with 50MHz Counter  33220A20MHz Arbitrary  / Waveform GeneratorHigher accuracy and resolution. Additional features.
       
5.Power SuppliesEPS-3060SD
30V 6A Single Output DC Power Supply  U8002ADC Power Supply, 30V, 5AAffordable power supply with features that typically available in expensive power supply - protection feature and easy setup capability.
  EPS-3030SD30V 3A Single Output DC Power Supply  U8001ADC Power Supply, 30V, 3AAffordable power supply with features that typically available in expensive power supply - protection feature and easy setup capability.
  EPS-1850SD18V 5A Single Output DC Power Supply  U8002ADC Power Supply, 30V, 5AAffordable power supply with features that typically available in expensive power supply - protection feature and easy setup capability.
  EPS-3030S30V 3A Single Output DC Power Supply  U8001ADC Power Supply, 30V, 3AAffordable power supply with features that typically available in expensive power supply - protection feature and easy setup capability.
6.Handheld Capacitance and LCR metersEDC-128B11,000 counts handheld capacitance meter  U1701A11,000 counts dual display handheld capacitance meterN/A
  ELC-132A20,000 counts handheld LCR meter  U1731A20,000 counts dual display handheld LCR meterN/A
  ELC-133A20,000 counts handheld LCR meter  U1732A20,000 counts dual display handheld LCR meterN/A
7.Handheld Calibrator/MeterESCORT 203050,000 counts handheld calibrator/meter  U1401A50,000 counts display handheld calibrator/meterN/A