Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Can I operate 86107A over continuous frequency bands?

Yes, using a sinusodial clock the 86107A can cover continuous frequency bands in the following ranges.

  • 86107A-010: 2.0 to 15 GHz
  • 86107A-020: 2.4 to 25 GHz
  • 86107A-040: 2.4 to 48 GHz

The 86107A provides internal filtering to convert square wave clocks to a compatible sine wave over the following bands of operation:

  • 86107A-010:
    2.4 - 4.0 GHz
    9.0 - 12.6 GHz
  • 86107A-020:
    9.0 - 12.6 GHz
    18.0 - 25.0 GHz
  • 86107A-040:
    9.0 - 12.6 GHz
    18.0 - 25.0 GHz
    39.0 - 48.0 GHz
  • External filtering may be required for non-sinusodial clock signals that are outside of the bands listed above.

You can also see detailed specifications in DCA online HELP.

For upgrading firmware, visit 86100A/B/C Infiniium DCA Firmware Upgrades