Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Advanced Design System (ADS) Product Structure and Options

Advanced Design System (ADS) design bundles provide designers with pre-configured combinations of software targeted to a specific design workflow. These combinations can provide up to three different simulation technologies, System, Circuit, and Electromagnetic (EM), for Communication System, GaAs MMIC, RFIC, RF System-in-Package (SiP), RF Board and Signal integrity designers.

ADS Bundles are comprised of the W2200 ADS Core environment, itself a powerful RF and Microwave design tool, and add separate “Design Elements”, each of which provide specific design and simulation capabilities.

Design Elements are themselves comprised of one or more separate modules, which add additional design and development functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations.

Additional Design Elements can be added to an existing bundle to extend the design and development capabilities. Apply for a free trial today.

ADS can be ordered in value-priced Bundles for simplicity and convenience
W2210 ADS Core Transient
Convolution
           
W2202 ADS Core
+ Layout
Harmonic
Balance
           
W2203 ADS Core
+ Layout
Momentum
G2
           
W2211 ADS Core
+ Layout
Transient
Convolution
Momentum
G2
         
W2205 ADS Core
+ Layout
Harmonic
Balance
Momentum
G2
         
W2206 ADS Core
+ Layout
Harmonic
Balance
Momentum
G2
FEM
Simulator
       
W2213 ADS Core
+ Layout
Harmonic
Balance
Momentum
G2
Transient
Convolution
       
W2232 ADS Core Harmonic
Balance
Mature
Wireless
Library
Transient
Convolution
Circuit
Envelope
Ptolemy    
W2207 ADS Core
+ Layout
Harmonic
Balance
Momentum
G2
Transient
Convolution
Circuit
Envelope
Ptolemy    
W2209 ADS Core
+ Layout
Harmonic
Balance
Momentum
G2
Transient
Convolution
Circuit
Envelope
Ptolemy Mature
Wireless
Library
FEM
Simulator

Popular pre-configured ADS Bundles are comprised of the ADS Environment and one or more Element building blocks in a single, value-price bundled license. Additional Elements can be used with Bundles for greater capability.

ADS can be ordered in Environment + Element building blocks for greater flexibility
  ADS Core Environment EM Simulation Elements Circuit & Simulation Elements Model & Library Elements
W2200 ADS Core W2341 Momentum G2 W2300 Harmonic Balance W2304 Verilog-AMS Compiler
W2201 ADS Core + Layout W2243 Momentum Turbo W2301 Circuit Envelope W2305 X-Parameter Generator
  W2342 FEM Simulator W2302 Transient Convolution W2363 Mature Wireless Library
    W2500 Transient Convolution GT W2364 2G/3G Wireless Library
    W2361 Ptolemy W2365 Wireless Networking Library
    W2362 RF Architect & Synthesis W2366 Integrated Wireless Library
      W2367 WiMedia Wireless Library
      W2368 3GPP-LTE Wireless Library
      W2369 WVAN Wireless Library
      W2371 Asia DTV WIreless Library

Pricing & Quotes: Click any bundle model number below to request a quote or compare all ADS Bundles.

ADS Recommended Bundles
Model1 / Description

W2209BP/BTW2209BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Mature Wireless Libraries, FEM Sim

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)
  • RF & Microwave Board Design & Verification
  • RF Module/RF SiP Co-Design & Verification (IC, laminate, PCB, package, module)
     

W2207BP/BTW2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

Recommended for:

  • RF Module/RF SiP Co-Design & Verification (IC, laminate, PCB, package, module)

W2232BP/BTW2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled

Recommended for:

  • RF/Mixed-Signal Silicon RFIC Design & Verification

W2213BP/BTW2213BP ADS Core, Transient Convolution, Layout, Momentum G2, Harmonic Balance Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)
  • RF & Microwave Board Design & Verification
  • RF/Mixed-Signal Silicon RFIC Design & Verification

W2206BP/BTW2206BP ADS Core, Layout, Harmonic Balance, Momentum G2, FEM Simulator Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)
  • RF & Microwave Board Design & Verification
  • RF Module/RF SiP Co-Design & Verification (IC, laminate, PCB, package, module)

W2205BP/BTW2205BP ADS Core, Layout, Harmonic Balance, Momentum G2 Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)
  • RF & Microwave Board Design & Verification

W2211BP/BTW2211BP ADS Core, Transient Convolution, Layout, Momentum G2 Bundled

Recommended for:

  • High Speed Digital Design & Simulation

W2203BP/BTW2203BP ADS Core, Layout, Momentum G2 Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)

W2202BP/BTW2202BP ADS Core, Harmonic Balance, Layout Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …) 

W2210BP/BTW2210BP ADS Core, Transient Convolution Bundled

Recommended for:

  • High Speed Digital Design & Simulation 

Notes:

1. The model numbers on this page reflect node-locked perpertual licenses (BP suffix). Subscription or Time-based (BT suffix) and Floating license configurations are also available.

2. For a printable copy of this information and more, download the latest Advanced Design System Brochure.

3. Learn about ADS System Requirements.

4. For general information on ADS, refer to the Advanced Design System (ADS) main page.

See Also