Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Logic Analyzer Probing Accessories for 90-pin Cable Connectors

Accurate measurements start with reliable probing. Keysight Technologies offers a wide variety of probing accessories to support general-purpose measurement needs. Keysight's probes are easy to connect to your target, are electrically and mechanically unobtrusive, and are the most reliable and accurate probing technologies in the world.

Logic Analyzer Probing Accessories for 90-pin Cable Connectors
Probe Type Application Supported Signal Types Target Connection Requirements Channels Equivalent Load Capacitance Product Number
Flying Leads Flexible connection to individual signals Differential or single-ended clock, Differential or single-ended data Component leads, traces, pads, vias and other PC board features 17 0.9 pF   E5381B
Flying Leads Flexible connection to individual signals Differential or single-ended clock, single-ended data  Component leads, traces, pads, vias and other PC board features 17 1.3 pF   E5382B
Samtec Quick connection to many signals in a small footprint Differential or single-ended clock, single-ended data 100-pin Samtec connector 34 1.5 pF   E5378A
Samtec Quick connection to many signals in a small footprint Differential or single-ended clock, Differential or single-ended data 100-pin Samtec connector 17 1.5 pF   E5379A
Mictor Quick connection to many signals in a small footprint Single-ended clock, single-ended data 38-pin Mictor connector 34 3.0 pF   E5380B
Soft Touch Connectorless Quick connection to many signals in a small footprint without a connector designed into the target Differential or single-ended clock, Differential or single-ended data Soft touch connectorless footprint 17 < 0.7 pF   E5387A
Soft Touch Connectorless Quick connection to many signals in a small footprint without a connector designed into the target   Differential or single-ended clock, single-ended data Soft touch connectorless footprint 34 < 0.7 pF   E5390A
Half-Size Soft Touch Connectorless Quick connections to many signals in a small footprint without a connector designed into the target Differential or single-ended clock, single-ended data Half-size soft touch connectorless footprint 17 <0.7 pF   E5398A
Low Profile, Pro Series Soft Touch Connectorless Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target Differential or single-ended clock, single-ended data Pro Series soft touch industry standard connectorless footprint 34 <0.7 pF   E5402A
Pro Series Soft Touch Connectorless Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target Differential or single-ended clock, Differential or single-ended data Pro Series soft touch industry standard connectorless footprint 17 <0.7 pF   E5405B
Pro Series Soft Touch Connectorless Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target Differential or single-ended clock, single-ended data Pro Series soft touch industry standard connectorless footprint 34 <0.7 pF   E5406A

These accessories are compatible with all logic analyzers using 90-pin cable connectors including:

  • 16950A
  • 16760A
  • 16753/54/55/56A
  • 16962A
  • 16951B
  • 16950B