Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Does M9393A work without M9300? If so, when using the M9393A with 100MHz reference on a pulse generator, what is the external reference input voltage?

When replacing the M9300 with a pulse generator, self-test and alignments may pass.  Here is a sample configuration in which the self-test and alignments passed.

Using an 8110A 150 MHz Pulse Generator with the following setup:

  • 2.5 V High
  • 0 V Low
  • 50 Ohm into 50 Ohm
  • 50% Duty Cycle
  • 100 MHz
  • Channel 1 to M9308A 100 MHz in
  • Channel 2 to M9214A 100 MHz in

 

Although this configuration worked, it has not been tested except for running self-test and alignments, and all specifications are not warranted.  Any tests that rely on phase noise are suspect (e.g. EVM).