Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Command Expert 1.5 System Requirements

 

PC System Requirements
System Feature Requirement
Operating System

Windows 7: 32-bit or 64-bit. Starter, Home Basic, Home Premium, Professional, Ultimate, or Enterprise Edition

Windows 8, 8.1, 8.1 Update 1: 32-bit or 64-bit. Windows 8, Pro, or Enterprise edition

Windows 10: 32-bit or 64-bit. Home, Pro, Enterprise, or Education edition

Disk At least 1GB free disk space
Keysight IO Libraries Suite Version 15.0 or later
Monitor 1024x768 minimum resolution
Browser Internet Explorer 6 or above (Internet Explorer 7 or above recommended)
Application / IDE Supported Versions
Application Supported Versions
MATLAB MATLAB R2009a through R2015b
Visual Studio Visual Studio 2005, 2008, 2010, 2012, 2013*
LabVIEW LabVIEW 8.2.1 through LabVIEW 2015
VEE VEE Pro or Runtime Version 9.22 or 9.3
SystemVue SystemVue 2013.07 or above
Excel Excel 2007, 2010, 2013, 2016
Python 2.5, 2.6, 2.7, 3.2, 3.3, 3.4 (32-bit or 64-bit)

*You must target a full version of the .NET Framework, not a Client Profile. Also, if you want to run sequences in .NET applications (as opposed to using SCPI.NET drivers), you need Visual Studio 2008 or later.

Last Revised November 21, 2015