Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

High Performance Digitizers for RF Wideband Aerospace/Defense Measurements

Achieve fast, accurate and repeatable RF wideband measurements with high performance AXIe digitizers

Wide bandwidth digitizers from Guzik Test & Measurement capture and process RF signals for subsequent analysis with the Keysight Technologies 89600 Vector Signal Analysis (VSA) software. The digitizers are implemented as AXIe modules and can be configured with a number of channel and speed combinations. The Guzik’s ADC 6000 series of high performance digitizers, when used with Keysight’s 89600 VSA software, allow you to achieve fast, accurate, repeatable and flexible measurements in aerospace/defense RF wideband applications.

  • High performance digitizers for RF wideband measurements
  • Built-in FPGA-based digital down conversion up to 13GHz
  • Digital equalization for improved SFDR
  • Fast real-time averaging reduces noise 
  • 64GByte on-board memory for multi-segment, repetitive acquisitions
  • PCIe Gen2 x4 and AXIe backplane real-time streaming interface for offloading data
  • AXIe modular form factor for flexible and scalable configuration
  • Achieve fast, accurate and repeatable RF wideband measurements
  • Request more information and Keysight’s partner, Guzik, will contact you to discuss your requirements in more detail.

Documentos e downloads

High Performance Digitizers for Aerospace/Defense 
High performance Digitizers for RF Wideband Aerospace/Defense Measurements from Guzik Test & Measurement and Keysight.

Brochura 2014-08-04

null PDF 633 KB