Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

What's new in Command Expert 1.3?

 

Command Expert 1.3 New Features
Feature Description
Additional Supported Enviroments Now Supports Windows 8.1, Visual Studio 2013, MATLAB R2013b and R2014a, Python 2.x (32-bit only, no Windows 8.1 support)
 
Python Support

Run Command Expert sequences (.iseq) directly in Python 2.x

Examples Pane An updated Examples pane in the Command Expert Welcome screen for access to an expanded set of examples, with a powerful search function so you can find and browse examples to suit your needs
New Connection Wizard A Connection Wizard that makes it easier than ever to connect or simulate instruments and quickly run example programs
Improved Usability New commands on the main menu that make it easier to add breakpoints and skip commands in a sequence

 Last Modified: January 24, 2014