Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

DDR4 Protocol Analysis

Achieve straightforward and reliable DDR4 DIMM bus analysis at 3300MT/s and DDR4 SO-DIMM analysis at 2400MT/s.

The FS2510 and FS2512 DDR4 interposters, when used with a Keysight logic analyzer, allows you to achieve straightforward and reliable protocol analysis of your DIMM and SO-DIMM designs.

  • Quick, easy connection between DDR4 DIMM or SO-DIMM connectors & Keysight U4154B logic analyzers
  • Complete, accurate 3300MT/s state and timing analysis up to 12.5 GHz
  • Compatible with 284 & 288 pin DDR4 DIMM’s and 260 pin SO-DIMM’s
  • All signals are probed passively, does not require U4201A cables.
  • Supports registered, unbuffered, and large register (LR) DIMMs
  • Burst sizes of 2, 4, or 8 supporteds
  • Monitors writes only, reads only, or writes and reads simultaneously
  • Request more information and Keysight’s partner, FuturePlus Systems , will contact you to discuss your requirements in more detail.

Documentos e downloads

DDR4 Memory Protocol Analysis and Compliance Verification 
DDR4 Memory Bus Protocol Analysis Solution from FuturePlus and Keysight.

Brochura 2015-06-30

null PDF 466 KB