Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

53230A Standard Shipped Components

The 53230A ships with the following items:

  • (1) 53230A Universal Frequency Counter/Timer (350 MHz)
  • (1) 53220A/53230A Quick Start Tutorial
  • (1) Product Reference CD ROM: 53220A/53230A Programmer's (SCPI) Reference,
    53220A/53230A User's Guide, 53220A/53230A Quick Start Tutorial, Programming
    Examples (VB and C#), 53200 Series Data Sheet
  • (1) AC Power Cord
  • (1) Certificate of Calibration
  • (1) IO Libraries Media Suite
  • (1) USB Connector

Options you can order to be included:

  • Option 010 Ultra-high-stability OCXO timebase
  • Option 106 6 GHz microwave input
  • Option 115 15 GHz microwave input
  • Option 150 Pulse microwave measurements (53230A only)
  • Option 201 Add rear panel parallel inputs for baseband channels1
  • Option 202 Optional microwave input - front Type N (default if 106 or 115 ordered)
  • Option 203 Optional microwave input - rear panel SMA(f) connector
  • Option 300 Add internal lithium ion smart battery and charger

Other recommended accessories:

  • 1250-1476 BNC(f) to type-N adapter
  • N2870A Passive probe, 1:1, 35 MHz, 1.3 m
  • N2873A Passive probe, 10:1, 500 MHz, 1.3 m
  • N2874A Passive probe, 10:1, 1.5 GHz, 1.3 m
  • 34190A Rack mount kit
  • 34191A 2U dual flange kit
  • 34194A Dual-lock link kit
  • 34131A Transit case