Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N7300 Series Chipset Automation Software - Option Description and Download Information

Fixed perpetual license (XFP), fixed 3-month license (XF3) and transportable perpetual license (XTP) are available for each product.

Product Number Description DUT Revisions
Supported
N73XXA Version Download Locations 1
N7300A-1 Chipset software for Beceem BCS200/BCSM250/BCS5200 Cal API 3.5 V A.08.19 Beceem(N7300A)
N7300A-2 Chipset software for Beceem BCSM350/BCSM352/BCS5350 Cal API 4.03.01 V A.02.0j Beceem(N7300A)
N7302A-1 Chipset software for SQN1130 & MAX283x V4.4.0 V A.02.00 Sequans (N7302A)
N7302A-2 Chipset software for SQN1130 & PM880x/885x V4.4.0 V A.02.00 Sequans (N7302A)
N7302A-3 Chipset software for SQN1130 & SQN1140/5 V4.5.0 V A.01.01 Sequans (N7302A)
N7302A-5 Chipset software for SQN12x0 S-Cube 4.6.2.3 and 4.6.2.4 V A.02.00 Sequans (N7302A)
N7303A-1 Chipset software for CSR9000 series, CSR6000 series, and BlueCore7 Unitest 7.2.1.5 V A.01.01 CSR (N7303A)
N7304A-1 Chipset software for ALT2150 & MAX2839 V01.05.00.00.50 V A.02.00 Altair (N7304A)
N7304A-2 Chipset software for Altair FourGee3100/FourGee6200 ALT3100.03.02.00.00.15.TF V A.03.00 Altair (N7304A)
N7306A-1 Chipset software for Broadcom BCM4325 V4.216.73.0 A.01.07 Broadcom (N7306A)
N7306A-3 Chipset software for Broadcom BCM4329 V4.218.92.0 A.01.00 Broadcom (N7306A)
N7307A-1 Chipset software for TI WL1271/3 Trioscope 2.02 A.01.00 TI (N7307A)
N7309A-1 Chipset software for Percello PRC6000 & MAX2547/99 Perview 5.0.1 A.02.01 Percello (N7309A)
N7309A-2 Chipset software for Percello PRC6000 and ADI RFIC (AD9963/ADF4602) Perview 5.0.1 A.01.01 Percello (N7309A)
N7310A-1 Chipset software for picoChip PC302 & MAX2547/99 PC6201 version 2.01 A.01.00 picoChip(N7310A)
N7311A-1 Chipset software for Qualcomm Atheros AR6003 NART 2.27 A.01.01 Qualcomm Atheros (N7311A)

1 This is a password protected web location. The password is provided in the license redemption email.