Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

N9038A MXE EMI Receiver Upgrades

All MXE options that are sold at the time of instrument purchase are also available as an upgrade. The available upgrades and their contents are described in the tables below. Upgrades are categorized as:

  • Receiver Upgrades (Ex. Analysis Bandwidth, etc...)
  • Accessory Upgrades (Ex. Rackmount Kits, etc...)
  • Instrument Measurement Software

Hardware Upgrades

Hardware upgrade kits will contain any assemblies to be installed as well as the installation instructions. In many cases a license key will be required to activate the option. All required licenses can be redeemed at the Keysight Software License Redemption Website

Before a hardware upgrade is purchased you should determine the complexity of the upgrade process, including the adjustment and performance verification requirements, so as to determine if you have the ability to perform the upgrade yourself or if you would like to have a Keysight Service Center do it for you. To determine this:

  1. View the Install Note link for the desired upgrade
  2. Review the upgrade instructions to understand the complexity of the installation process for the desired upgrade
  3. Review the Utilities, Adjustments & Performance Verification Tests section of the installation instructions to determine what the required adjustments and performance tests are for the desired upgrade
  4. Review the list of test equipment requirements for each required adjustment and performance test
 N9038A MXE EMI Receiver Upgrades
Option Description Order As eDelivery Upgrade Contents Minimum Software1 Testing Required2 Additional Requirements Incompatible With Installed By Installation Time

508
526
544

Maximum Frequency See Table
Pricing
(Pricing includes installation, accredited ISO 17025 calibration, and 1 year extended warranty5)
No
  1. Hardware
  2. Entitlement Certificate
None Adjustments,
Verification
None None Service Center Only Included

B25

25 MHz Analysis Bandwidth N9038AK-B25 Yes
  1. Install Note
  2. Entitlement Certificate
None Verification None None Service Center Recommended Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
B85 85 MHz Analysis Bandwidth N9038AK-B85 No
  1. Hardware
  2. Entitlement Certificate
A.16.00 Adjustments,
Verification

Option DP2, W7X

None Service Center Only Install=3.0 Hrs
Adjust & Verify=15 Hrs

C35

3.5 mm Male RF Input Conntector N9038AK-C35 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Verification Option 526 Option 503, 508, 544, CNF Service Center Recommended Install=1.0 Hr
Adjust & Verify=3.0 Hrs

CNF

Type-N Female RF Input Connector N9038AK-CNF No
  1. Hardware
  2. Install Note
None Verification Option 526 Option 544, C35 Service Center Recommended Install=1.0 Hr
Adjust & Verify=3.0 Hrs

CR3

Wideband 2nd IF Rear Panel Output
(Also includes option DP2)
N9038AK-HL4

(Pricing includes installation and accredited ISO 17025 calibration)
No
  1. Hardware
  2. Entitlement Cerificate
A.13.60 Adjustments,
Verification
Serial Prefix
< MY5322 or
< SG5322
None Service Center Only Included

DP2

High Performance Digital Signal Processor
(Also includes option CR3)
N9038AK-HL4

(Pricing includes installation and accredited ISO 17025 calibration)
No
  1. Hardware
  2. Entitlement Certificate
A.13.60 Adjustments,
Verification
Serial Prefix
< MY5322 or
< SG5322
None Service Center Only Included

ESC

External Source Control N9038AK-ESC Yes
  1. External Cables
  2. Install Note
  3. Entitlement Certificate
A.10.04 None Compatible Source None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
EXM External Mixing N9038AK-EXM No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.05 Adjustments, Verification
  1. All instruments with option 544
  2. Options 503, 508, 513, 526 with serial prefix ≥ MY/SG5526
Options 503, 508, 513, 526 with serial prefix < MY/SG5526, see option HL6 Service Center Recommended Install=1.5 Hrs
Adjust & Verify=2.0 Hrs
External Mixing, Serial Prefix < MY/SG5526 (See Additional Requirements column) N9038AK-HL6 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
     
A.17.05 Adjustments, Verification Option HL6 is only meant for options 503, 508, 513 or 526 having a serial prefix < MY/SG5526
  1. Option 544
  2. Options 503, 508, 513, and 526 with serial prefixes ≥ MY/SG5526, see option EXM
Service Center Recommended Install=2.0 Hrs
Adjust & Verify=12.0 Hrs

LSN

External LISN Control N9038AK-LS No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.13.58 None Serial Prefix
< MY5322 or
< SG5322
None Advanced User Install=1.5 Hr
Adjust & Verify=0.0 Hrs
RT1 Real-Time Spectrum Analysis up to 85 MHz Bandwidth, Basic Detection N9038AK-RT1 Yes
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.16.00 None Option B85, DP2, W7X None User Install=1.0 Hr
Adjust & Verify=0.0 Hrs

 SSD

Additional Solid State Disk Drive with Windows 7 Operating System4 N9094AK-SSD &
N9094AK-W7X
(under N9038AK)
No
  1. Hardware
  2. Install Note
  3. Software
A.14.00 Configuration3 Option PC4 or PC6 CPU Option PC2 Advanced User Install=1.0 Hr
Adjust & Verify=0.0 Hrs

TDS

Time Domain Scans N9038AK-TDS Yes
  1. Install Note
  2. Entitlement Certificate
A.13.60 None Option DP2 None User Install=0.5 Hr
Adjust & Verify=0.0 Hrs

W7X

Windows 7 Operating System N9094AK-PC6 &
N9094AK-W7X
(under N9038AK)
No
  1. Hardware
  2. Install Note
  3. Software
A.16.00 Configuration3 Serial Prefix
< MY5413 or
< SG5413
None Advanced User Install=1.0 Hr
Adjust & Verify=0.0 Hrs

YAS

Rear Panel Y-Axis Screen Video Output N9038AK-YAS Yes
  1. Install Note
  2. Entitlement Certificate
None Verification None None Advenced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
Option Description Order As eDelivery Upgrade Contents Minimum Software1 Testing Required2 Additional Requirements Incompatible With Installed By Installation time

1 This is the minimum software requirement. However, it is always recommended that the latest software version available be used
2 Adjustments and most Verifications require the use of the Keysight N7800A Calibration and Adjustment Software
3 No adjustments or verifications are required as long as the instrument calibration file is properly transfered to the new disk drive
4 Do not order option SSD to upgrade the instrument operating system. An operating system upgrade also requires a CPU upgrade (see option W7X)
5 If instrument is not already covered by its factory warranty or a service agreement

Accessory Upgrades

N9038A MXE EMI Receiver Accessory Upgrades
Option Description Order As eDelivery Upgrade Contents Minimum Software Testing Required Additional Requirements Incompatible With Installed By Installation Time

1CM

Rackmount Kit w/o Handles N9038AK-1CM
or 1CM013A
No
  1. Hardware
  2. Install Note
Not Applicable Not Applicable None Option 1CN, 1CP User Install=0.5 Hrs

1CN

Front Handle Kit N9038AK-1CN
or 1CN003A
No
  1. Hardware
  2. Install Note
Not Applicable Not Applicable None Option 1CM, 1CP User Install=0.5 Hrs

1CP

Rackmount Kit w/ Handles N9038AK-1CP
or 1CP005A
No
  1. Hardware
  2. Install Note
Not Applicable Not Applicable None Option 1CM, 1CN User Install=0.5 Hrs

DVR

USB DVD/CD Drive N9038AK-DVR
or 0950-4851
No

Hardware

Not Applicable Not Applicable None None User Not Applicable

KB2

Compact USB Keyboard N9038AK-KB2
or 0960-2929
No

Hardware

Not Applicable Not Applicable None None User Not Applicable

Instrument Measurement Software

Instrument Software Updates:

The software update package for the MXE EMI Receiver contains the Spectrum Analyzer measurement application, the EMI Receiver measurement application, all the advanced measurement application software, and all other updates required by the individual measurement assemblies inside the instrument.

Keysight recommends updating the instrument software version whenever an internal hardware upgrade or measurement application is installed into the instrument.

The latest revision of the instrument software installer can be found at:

Measurement Applications:

The following is a list of the currently available optional measurement applications for the N9038A MXE EMI Receiver:

To install an optional measurement application the purchase of a valid redemption certificate is required.

Measurement application upgrades are meant to be performed by the user, and no adjustments or performance verification testing is required.

Documentos y descargas

How do I upgrade my Spectrum / Signal Analyzer? 
Information to perform a spectrum analyzer upgrade or signal analyzer upgrade.

Preguntas más frecuentes 2014-12-18