Here’s the page we think you wanted. See search results instead:

 

Frequency Range Upgrades

Easily Evolve as Test Needs Change

The ability to evolve your test assets to meet new requirements is critical. It is now easy to extend the frequency range of existing PXA, MXA, and EXA X-Series signal analyzers and MXE EMI receivers. Through return-to-Keysight upgrades, you can select frequency options up to 50 GHz, depending upon the model. Your instrument will maintain its full compatibility, retain its complement of options and applications, and keep the same serial number.

Jump up in frequency

Available frequencies depend upon which instrument you want to upgrade:

  • PXA to 8.4, 13.6, 26.5, 44, or 50 GHz
  • MXA to 8.4, 13.6, or 26.5 GHz
  • EXA to 7, 13.6, 26.5, 32, or 44 GHz
  • MXE to 8.4, 26.5, or 44 GHz

Enhance functionality and test capabilities

While your instrument is at the service center for a frequency extension, it is a convenient time to add functionality that will further extend its longevity such as:

  • Analysis bandwidths to 40, 85, 125, or 160 MHz
  • X-Series measurement applications
  • Time domain scan for FFT-based frequency scanning
  • Real-time spectrum analysis for PXA and MXA
  • CPU module, operating system, and solid-state drive upgrades
  • Internal preamplifier

View the Flyer