Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Gain Rapid Access to the 5G Market with Keysight’s RF Toolset for 5G Design and Verification

The Fastest Path to 5G

The 5G RF DVT toolset is a comprehensive solution to enable RF and RRM measurements on a call both for pre-standards and NR, including beamforming at mm-Wave frequencies and standalone/non-standalone use cases. The toolset is based on the UXM 5G and enables you to:

  • Support multiple phases of wireless device development, from design verification to pre-conformance test, with traceability to industry standards;
  • Accelerate test case creation, execution and analysis with easy to use tools allowing a higher level of flexibility and control;
  • Fully test 5G technologies faster, to guarantee that 5G features are fully utilized to achieve maximum performance and compliance.

The 5G RF DVT Toolset is the latest solution in Keysight's 5G network emulation solution (NES) portfolio. The 5G RF DVT Toolset is based on Keysight's UXM 5G wireless test platform, as is the first-to-market, 5G Protocol R&D Toolset . The toolsets are engineered to ensure measurement traceability—from early prototyping to acceptance and manufacturing.

Streamline your 5G device workflow and join Keysight on the fastest path to 5G.