您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

51-69 / 69

排序:
Wideband DPD Using Keysight SystemVue and Keysight PXI Modular Hardware 
Wideband wireless formats such as LTE-Advanced and 802.11ac require extreme linearity, yet exceed 100MHz in bandwidth. Watch this demonstration of the Keysight SystemVue DPD software and Keysight PXI Modular instruments being applied to digital pre-distortion of a power amplifier.

基本展示 2011-08-04

 
Solutions for Ultra-Wideband Radar System Design 
This “Solutions for Ultra-Wideband Radar System Design” application note explains how to integrate design with ultra-wideband test for flexible radar verification.

應用手冊 2011-06-24

PDF PDF 1.40 MB
Integrated Solutions for Testing Wireless Communication Systems 
IEEE Communications Magazine, Topics in Radio Communications article on SystemVue test solutions, June 2011.

專文 2011-06-02

PDF PDF 1.04 MB
The Coming of Age of the Software Communications Architecture 
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

專文 2011-04-24

PDF PDF 1.61 MB
Multichannel scopes enable MIMO RF testing 
This article discusses troubleshooting techniques with time-coherent multichannel scopes and 89600 VSA software to gain insight into error mechanisms affecting their hardware EVM performance and system-level RF transmitter performance budgets.

專文 2011-04-12

 
Tackling the Mixed-signal Testing Challenges of SDR 
Software-defined radios (SDR) utilize a combination of FPGAs, DSPs and analog/RF designs to achieve the radio’s system performance.

專文 2011-03-09

 
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note 
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

應用手冊 2011-01-25

Custom OFDM Signal Generation Using SystemVue - Application Note 
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

應用手冊 2010-12-09

Combining Simulation and Test to Accelerate SDR Development 
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

應用手冊 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue 
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

應用手冊 2010-10-25

PDF PDF 2.08 MB
Defining a New Methodology for Radar System Design 
Article from Microwave Product Digest, October 2010, discussing the use of analysis suites for the design of advanced digital signal processing techniques.

專題報導 2010-10-01

 
Accounting for Antenna and MIMO Channel Effects Using SystemVue 
This application note helps MIMO architects and system verifiers predict the effects of propagation and physical imperfections of 8x8 MIMO antennas on 4G system performance, before hardware prototypes are av.

應用手冊 2010-09-24

Solutions for MIMO RF Test and Debug 
Ensuring Quick and Accurate Four-Channel, Phase-Coherent MIMO Measurements

應用手冊 2010-07-14

PDF PDF 300 KB
Fundamentally Changing Nonlinear Microwave Design 
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

專題報導 2010-03-09

 
Radar System Design and Interference Analysis Using Keysight SystemVue 
This application note outlines key value propositions of Keysight SystemVue software for Radar System design and jammer/interferer analysis.

應用手冊 2010-03-03

Solutions for Addressing SDR Design and Measurement Challenges 
This "solutions for" application brief discusses how to use COTS technology and an integrated design-to-test flow to quickly develop optimal SDRs.

應用手冊 2009-08-03

PDF PDF 986 KB
Using a design-to-test capability for LTE MIMO  
Article written for RF DesignLine by Keysight experts explains how system-level simulation helps engineers gain valuable insight into design sensitivities of LTE MIMO systems.

案例研究 2009-07-10

 
RF/IF -To- Digital Connected Solutions Bit Error Rate Using Keysight's ADS 
This Application Note describes how test and measurement hardware and EDA software from Keysight Technologies can be connected to verify Bit Error Rate for RF/IF-to-digital receiver topologies.

應用手冊 2009-03-20

Flexible Software-Defined Test Instruments 
This Article by Greg Jue presents the next generation of software defined test instruments; a key element in cost control, time to market, design flexibility and standards evolution.

專文 2006-11-01

PDF PDF 1.95 MB

上一個 1 2 3