Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Radar Test & Electronic Warfare (EW) Test

As technology evolves so do the challenges in detection, avoidance, electronic warfare and countermeasures. In all cases, the testing of today's systems will benefit from high-performance test equipment — analog and vector signal generators, spectrum analyzers, vector signal analyzers, vector network analyzers and more. From simulations of an arriving wavefront with multiple emitters to testing of precision components in a receiver, our solutions are ready for the complexity of radar test and EW test applications. 

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

See Measurement Solution ExamplesActive Antenna Test, Multi-Emitter Environment Test Signals

Explore Keysight's Radar & EW YouTube Videos 

  • High-Speed Digitizers and FPGA Development Kit 

    High-Speed Digitizers and FPGA Development Kit

    With its AXIe, PXie and PCIe high-speed digitizers, Keysight offers you a reliable partnership for your advanced developments. Keysight develops unique technology using proprietary ICs so you can take the most out of the ADCs and FPGAs integrated…

  • Arbitrary Waveform Generators 

    Arbitrary Waveform Generators

    Keysight arbitrary waveform generators provides both wide bandwidth and outstanding signal quality to fit your electronic testing needs.

  • Z2090B-170 Pulse Analyzer System Z2090B-170 Pulse Analyzer System 
    Z2090B-170 Pulse Analyzer System

    Z2090B-170 Pulse Analyzer System

    Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18GHz at 25 M Events/sec data throughput and 50 picoseconds resolution.

  • U1050A Time-to-Digital Converter U1050A Acqiris Twelve-channel CompactPCI Time-to-Digital Converter 
    U1050A Time-to-Digital Converter

    U1050A Acqiris Twelve-channel CompactPCI Time-to-Digital Converter

    Time-to-Digital Converter (TDC) | 12-channel single stop TDC with 5 ps or 50 ps timing resolution and with up to 20 s acquisition range

  • no image available Multi-Channel Antenna Calibration, Reference Solution 
    no image available

    Multi-Channel Antenna Calibration, Reference Solution

    A multi-channel antenna test reference solution provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion options, selectable analysis BW, and RF/microwave sources/LO choices.

  • High-Speed Multichannel Data Acquisition Systems and Software 

    High-Speed Multichannel Data Acquisition Systems and Software

    High-speed Data Acquisition Systems and Software. Keysight high-speed digitizer systems deliver the densest and fastest multichannel “PC oscilloscope” capabilities. The data acquisition systems …

  • MATLAB Software MATLAB Software 
    MATLAB Software

    MATLAB Software

    N6171A MATLAB is available directly from Keysight to extend the capabilities of Keysight signal analyzers and generators to make custom measurements, analyze and visualize data, create arbitrary waveforms, control instruments and build test systems.

  • M8190A M8190A 12 GSa/s Arbitrary Waveform Generator 
    M8190A

    M8190A 12 GSa/s Arbitrary Waveform Generator

    Keysight's M8190A - A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously

  • 8990B Peak Power Analyzer 8990B Peak Power Analyzer 
    8990B Peak Power Analyzer

    8990B Peak Power Analyzer

    The Keysight 8990B peak power analyzer provides complete and accurate characterization of today's complex pulsed signals.

  • M8190A M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A 
    M8190A

    M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A

    M8192A synchronization Module for up to 6x M8190A Arbitrary Waveform Generator units

  • no image available Z2095B-400 Aerospace Defense TR Module Test Platform (TRM-X) 
    no image available

    Z2095B-400 Aerospace Defense TR Module Test Platform (TRM-X)

    The TRM-X test system provides a standard configurable platform giving the ease of use and flexibility required to reduce TR Module test times without compromising measurement accuracy.

  • no image available E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz 
    no image available

    E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz

    The E8663D is a high-performance analog signal generator with high output power, low phase noise, and tunes over a frequency range from 100 kHz to 9 GHz for radar systems, satellite evaluation, and when a low noise local oscillator is required.

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 
    no image available

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    N9030A PXA high-performance X-Series signal analyzer up to 50 GHz (to 325 GHz and beyond with external mixer) ideal for applications in A/D, commercial communications and more; remote language compatibility; real-time spectrum analyzer capabilities.

  • no image available N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz 
    no image available

    N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz

    N5193A UXG agile signal generator provides fast frequency, amplitude, and phase coherent switching from 10 MHz to 40 GHz.

  • no image available E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz 
    no image available

    E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz

    E8257D PSG analog signal generators deliver industry-leading output power, level accuracy, and phase noise, with frequency from 100 kHz to 67 GHz (extendable to 500 GHz) for testing advanced RF & microwave radar, communications, and control systems.

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 
    no image available

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    E8267D PSG integrated high-performance microwave vector signal generators offer frequency from 250 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.

  • no image available X-Series Signal Generators (MXG, EXG) 
    no image available

    X-Series Signal Generators (MXG, EXG)

    MXG and EXG X-Series RF and microwave signal generators and UXG agile signal generator for EW test with frequency coverage to 40 GHz.

  • no image available PNA Network Analyzers, 900 Hz to 1.5 THz 
    no image available

    PNA Network Analyzers, 900 Hz to 1.5 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • Infiniium 90000 X-Series Oscilloscopes 

    Infiniium 90000 X-Series Oscilloscopes

    16 GHz to 33 GHz real-time lab scopes with up to 2 Gpts memory, the industry’s highest real-time scope measurement accuracy, the industry’s only 30 GHz oscilloscope probing system, and the industry’s first application-specific measurement software.

  • SystemVue ESL Software 

    SystemVue ESL Software

    EDA environment for electronic system-level (ESL) design that enables system architects and algorithm developers to innovate the physical layer (PHY) of next-generation wireless and aerospace/defense communications systems

  • no image available FieldFox Handheld RF and Microwave Analyzers 
    no image available

    FieldFox Handheld RF and Microwave Analyzers

    FieldFox handheld RF and microwave analyzers are portable, rugged, flexible and lightweight. Available as a handheld vector network analyzer, handheld cable and antenna tester, handheld spectrum analyzer or all-in-one combination analyzer.

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.