Military Communications
To meet present and future mission requirements, the countless unique radios of the past are giving way to compatible, multi-mode or software-defined digital systems that ensure easy interoperability. To keep pace, measurement solutions must be able to test these versatile radios throughout their lifecycles. From dynamic probing inside an FPGA to testing RF, IF and IQ, from design simulation to operational troubleshooting, we can help you ensure system readiness.
Keysight RF and Digital Learning Center - A commitment to learning with industry experts
-
Arbitrary Waveform Generators
Arbitrary Waveform Generators
Keysight arbitrary waveform generators provides both wide bandwidth and outstanding signal quality to fit your electronic testing needs.
-
SystemVue ESL Software
SystemVue ESL Software
EDA environment for electronic system-level (ESL) design that enables system architects and algorithm developers to innovate the physical layer (PHY) of next-generation wireless and aerospace/defense communications systems
-
Spectrum Analyzers (Signal Analyzers)
Spectrum Analyzers (Signal Analyzers)
Microwave & RF spectrum analyzer (RF signal analyzer) products up to 325 GHz, bench top, handheld, modular and real-time. Measure frequency, amplitude accuracy, modulation for cellular, wireless connectivity, aerospace, digital video.
-
16902B Modular Logic Analysis System
16902B Modular Logic Analysis System
A modular, fully coustomizable 6-slot logic analysis system...
-
L4610A PRM-34B Handheld Radio Test Set for Tactical Radios
L4610A PRM-34B Handheld Radio Test Set for Tactical Radios
The L4610A – PRM-34B is a Handheld Radio Test Set that meets and exceeds the AN/PRM-34 specifications. 85% Smaller, 80% Lighter, 75% Faster, and substantially easier to use.
-
MATLAB Software
MATLAB Software
N6171A MATLAB is available directly from Keysight to extend the capabilities of Keysight signal analyzers and generators to make custom measurements, analyze and visualize data, create arbitrary waveforms, control instruments and build test systems.
-
81180B 4.6 GSa/s Arbitrary Waveform Generator
81180B 4.6 GSa/s Arbitrary Waveform Generator
Keysight's 81180B arbitrary waveform generator combines high quality signals up to 1.5 GHz frequency and 12-bit vertical resolution for complex real-world signals.
-
M8190A 12 GSa/s Arbitrary Waveform Generator
M8190A 12 GSa/s Arbitrary Waveform Generator
Keysight's M8190A - A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously
-
8990B Peak Power Analyzer
8990B Peak Power Analyzer
The Keysight 8990B peak power analyzer provides complete and accurate characterization of today's complex pulsed signals.
-
M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A
M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A
M8192A synchronization Module for up to 6x M8190A Arbitrary Waveform Generator units
-
N5245A PNA-X Microwave Network Analyzer, 50 GHz
N5245A PNA-X Microwave Network Analyzer, 50 GHz
10 MHz to 50 GHz, 2 and 4 ports, one or two sources, source and receiver attenuators, bias-tees, internal combiner, switches, pulse generators/modulators, and noise figure, for most advanced and flexible high-performance device characterization.
-
E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz
E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz
The E8663D is a high-performance analog signal generator with high output power, low phase noise, and tunes over a frequency range from 100 kHz to 9 GHz for radar systems, satellite evaluation, and when a low noise local oscillator is required.
-
N9030A PXA Signal Analyzer, 3 Hz to 50 GHz
N9030A PXA Signal Analyzer, 3 Hz to 50 GHz
N9030A PXA high-performance X-Series signal analyzer up to 50 GHz (to 325 GHz and beyond with external mixer) ideal for applications in A/D, commercial communications and more; remote language compatibility; real-time spectrum analyzer capabilities.
-
E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz
E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz
E8267D PSG integrated high-performance microwave vector signal generators offer frequency from 250 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.
-
M8920A Radio Test Set
M8920A Radio Test Set
Keysight’s M8920A Radio Test Set supports many formats by combining PXI hardware with application-specific software in a single flexible and scalable chassis, providing broad multi-format coverage for next-generation radio testing.
-
Infiniium 90000 X-Series Oscilloscopes
Infiniium 90000 X-Series Oscilloscopes
16 GHz to 33 GHz real-time lab scopes with up to 2 Gpts memory, the industry’s highest real-time scope measurement accuracy, the industry’s only 30 GHz oscilloscope probing system, and the industry’s first application-specific measurement software.
-
89600 VSA Software
89600 VSA Software
89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.
-
PXI Signal Generator (Signal Sources)
PXI Signal Generator (Signal Sources)
PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing
-
Propsim Channel Emulation Aerospace Testing
Propsim Channel Emulation Aerospace Testing
Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
-
RF & Microwave Test Accessories
RF & Microwave Test Accessories
Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.
-
Nemo Wireless Network Solutions
Nemo Wireless Network Solutions
Cutting-edge network RF measurement and analytics solutions under the Nemo brand; applicable to a wide range of customers including mobile operators, network equipment manufacturers, service contractors and regulatory bodies.
-
PXI Signal Generators (Signal Sources)
PXI Signal Generators (Signal Sources)
PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing
-
PNA Network Analyzers, 900 Hz to 1.5 THz
PNA Network Analyzers, 900 Hz to 1.5 THz
PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.
-
X-Series Signal Generators (MXG, EXG)
X-Series Signal Generators (MXG, EXG)
MXG and EXG X-Series RF and microwave signal generators and UXG agile signal generator for EW test with frequency coverage to 40 GHz.
-
FieldFox Handheld RF and Microwave Analyzers
FieldFox Handheld RF and Microwave Analyzers
FieldFox handheld RF and microwave analyzers are portable, rugged, flexible and lightweight. Available as a handheld vector network analyzer, handheld cable and antenna tester, handheld spectrum analyzer or all-in-one combination analyzer.
-
Advanced Design System (ADS)
Advanced Design System (ADS)
The industry’s leading RF, microwave & high speed digital electronic design automation software for wireless communications & networking, aerospace & defense, and signal integrity applications.
-
Propsim Channel Emulation MANET & Tactical Radio Testing
Propsim Channel Emulation MANET & Tactical Radio Testing
Verify the performance of Mobile Ad-hoc Networks in a lab under real-world radio propagation conditions