Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Signals Intelligence (SIGINT)

Ever-faster growth in the types and varieties of wireless technologies poses an escalating challenge for intelligence and homeland-security agencies. Whether the mission is intercept and collect, detect and eradicate, monitor and track, or trend and analyze, our diverse technology base and deep familiarity with wireless communications ― gives you an edge that increases the probability of earlier detection, assessment and response.

Keysight solutions for signals intelligence include signal, intercept and collection systems, frequency management tools and high end test equipment for developers of signals intelligence systems.

Explore YouTube Videos 

  • no image available N6841A RF Sensor 
    no image available

    N6841A RF Sensor

    The Keysight N6841A RF Sensor is an extremely cost effective device housed in a weatherproof enclosure that can be remotely deployed to provide close-proximity signal monitoring and detection.

  • MATLAB Software MATLAB Software 
    MATLAB Software

    MATLAB Software

    N6171A MATLAB is available directly from Keysight to extend the capabilities of Keysight signal analyzers and generators to make custom measurements, analyze and visualize data, create arbitrary waveforms, control instruments and build test systems.

  • M8190A M8190A 12 GSa/s Arbitrary Waveform Generator 
    M8190A

    M8190A 12 GSa/s Arbitrary Waveform Generator

    Keysight's M8190A - A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously

  • 8990B Peak Power Analyzer 8990B Peak Power Analyzer 
    8990B Peak Power Analyzer

    8990B Peak Power Analyzer

    The Keysight 8990B peak power analyzer provides complete and accurate characterization of today's complex pulsed signals.

  • M8190A M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A 
    M8190A

    M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A

    M8192A synchronization Module for up to 6x M8190A Arbitrary Waveform Generator units

  • no image available N5106A PXB Baseband Generator and Channel Emulator 
    no image available

    N5106A PXB Baseband Generator and Channel Emulator

    N5106A PXB baseband generator and channel emulators offer customizable test cases/design validation, broad range of test parameters, signal-propagation environment modeling with real-time channel emulation, and Signal Studio software support.

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 
    no image available

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    N9030A PXA high-performance X-Series signal analyzer up to 50 GHz (to 325 GHz and beyond with external mixer) ideal for applications in A/D, commercial communications and more; remote language compatibility; real-time spectrum analyzer capabilities.

  • no image available N9340B Handheld RF Spectrum Analyzer (HSA), 3 GHz 
    no image available

    N9340B Handheld RF Spectrum Analyzer (HSA), 3 GHz

    The 3 GHz handheld spectrum analyzer provides powerful features for field applications, superior performance to build the confidence in field test and exceptional usability to enhance field productivity.

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 
    no image available

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    E8267D PSG integrated high-performance microwave vector signal generators offer frequency from 250 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 
    no image available

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    The N9020A MXA is a flexible signal analyzer; 10 Hz up to 26.5 GHz with up to 160 MHz analysis bandwidth. MXA addresses testing of multiple wireless formats and devices with built-in applications and is designed to accelerate product development.

  • N6030A Arbitrary Waveform Generator N6030A Arbitrary Waveform Generator, 15-Bit, 1.25 GS/s 
    N6030A Arbitrary Waveform Generator

    N6030A Arbitrary Waveform Generator, 15-Bit, 1.25 GS/s

    Keysight's N6030A arbitrary waveform generator delivers unprecedented performance for creation of complex wideband waveforms

  • Agilent N8241A Photo N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s 
    Agilent N8241A Photo

    N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s

    Keysight's N8241A arbitrary waveform generator (AWG) is a synthetic instrument (SI) module that combines unprecedented performance with unsurpassed flexibility.

  • High-Speed Multichannel Data Acquisition Systems and Software 

    High-Speed Multichannel Data Acquisition Systems and Software

    High-speed Data Acquisition Systems and Software. Keysight high-speed digitizer systems deliver the densest and fastest multichannel “PC oscilloscope” capabilities. The data acquisition systems …

  • Infiniium 90000 X-Series Oscilloscopes 

    Infiniium 90000 X-Series Oscilloscopes

    16 GHz to 33 GHz real-time lab scopes with up to 2 Gpts memory, the industry’s highest real-time scope measurement accuracy, the industry’s only 30 GHz oscilloscope probing system, and the industry’s first application-specific measurement software.

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • High-Speed Digitizers and FPGA Development Kit 

    High-Speed Digitizers and FPGA Development Kit

    With its AXIe, PXie and PCIe high-speed digitizers, Keysight offers you a reliable partnership for your advanced developments. Keysight develops unique technology using proprietary ICs so you can take the most out of the ADCs and FPGAs integrated…

  • no image available X-Series Signal Generators (MXG, EXG) 
    no image available

    X-Series Signal Generators (MXG, EXG)

    MXG and EXG X-Series RF and microwave signal generators and UXG agile signal generator for EW test with frequency coverage to 40 GHz.

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • Arbitrary Waveform Generators 

    Arbitrary Waveform Generators

    Keysight arbitrary waveform generators provides both wide bandwidth and outstanding signal quality to fit your electronic testing needs.