802.11 WLAN Test
Driving the need for new wireless connectivity is the relentless demand for data capacity. More connected devices in homes and businesses, more data-intensive applications on smartphones and tablets, and mobile network operators offloading data connections to WLAN/WiFi all contribute to the need for the higher speed and capacity of 802.11ax/ac and 802.11ad Wireless LAN variants. Challenges lie ahead for adopting new standards while maintaining backward compatibility. New design and test methodologies are rapidly evolving to achieve the ever-denser capacity needed to support the mobile and IoT (Internet-of-Things) industry.
Keysight provides industry’s most extensive offering of WLAN simulation and test solutions to bring insight into your work in R&D, validation and manufacturing. Keysight engineers, experts in design and test, are available to advise, assist and augment your teams around the world. Our expertise is also readily available through white papers, application notes and webcasts for WLAN Test and MIMO.
Keysight RF and Digital Learning Center - A commitment to learning with industry experts
-
802.11ax Test Solution
802.11ax Test Solution
The Keysight portfolio of 802.11ax test solutions provides ready-to-use software that fully supports required 802.11ax test parameters, from SISO to 2x2/4x4/8x8 MIMO test, across R&D, design verification and test (DVT), and manufacturing test.
-
Cellular + WiFi Emulation System
Cellular + WiFi Emulation System
A complete cellular and WiFi emulation system, with the ability to simultaneously verify the performance from data traffic generation to physical transmission, layers 1 to 7.
-
N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application
N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application
N9077A WLAN measurement application provides IEEE 802.11a/b/g/j/p/n/ac/af/ah/ax standard-based WLAN transmitter testers with One-button RF conformance measurements for R&D through manufacturing of WLAN transmitters.
-
V9077B WLAN Measurement Application for EXM and EXF
V9077B WLAN Measurement Application for EXM and EXF
V9077B WLAN measurement application provides analysis of IEEE 802.11a/b/g/n/ac/af signals used in multi-format devices and femtocells. Use with the EXM wireless test set or EXF wireless test set for femtocell.
-
E6640A EXM Wireless Test Set
E6640A EXM Wireless Test Set
The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.
-
Y9077B WLAN Measurement and Waveform Application for EXM
Y9077B WLAN Measurement and Waveform Application for EXM
Y9077B WLAN measurement and waveform application provides analysis of IEEE 802.11a/b/g/n/ac/af/ah signals used in multi-format devices. Use with the EXM wireless test.
-
PXIe VSG, 802.11ac WLAN, 6 GHz, 160 MHz Bandwidth
PXIe VSG, 802.11ac WLAN, 6 GHz, 160 MHz Bandwidth
This M9381A/M9391A RF Signal Generation & Analysis configuration is designed for single channel 802.11 WLAN measurements.
-
PXA, WLAN 802.11a/b/g/n/ac, 26.5 GHz, 160 MHz Bandwidth
PXA, WLAN 802.11a/b/g/n/ac, 26.5 GHz, 160 MHz Bandwidth
High-Performance N9030A PXA signal analyzer for WLAN, microwave wideband, frequency 26.5 GHz, analysis bandwidth 160 MHz
-
EXG, Vector, WLAN 802.11ac Test, MIMO Ready, 6 GHz, 120 MHz Bandwidth
EXG, Vector, WLAN 802.11ac Test, MIMO Ready, 6 GHz, 120 MHz Bandwidth
N5172B EXG vector signal generator, 9 kHz to 6 GHz frequency coverage, +19 dBm, 120 MHz bandwidth for WLAN 802.11ac high-performance testing
-
MXA, WLAN 802.11a/b/g/n/ac, 26.5 GHz, 160 MHz Bandwidth
MXA, WLAN 802.11a/b/g/n/ac, 26.5 GHz, 160 MHz Bandwidth
Mid-range N9020B MXA signal analyzer for WLAN, microwave wideband, frequency 26.5 GHz, analysis bandwidth 160 MHz
-
89600 VSA Software
89600 VSA Software
89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.
-
Nemo Wireless Network Solutions
Nemo Wireless Network Solutions
Cutting-edge network RF measurement and analytics solutions under the Nemo brand; applicable to a wide range of customers including mobile operators, network equipment manufacturers, service contractors and regulatory bodies.