这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

航空航天与国防

此内容需要使用支持JavaScript的浏览器和Adobe Flash Player

获得Flash 

集中精力完成重要任务

航空航天与国防行业的任务正在不断发展和变化,但是有一点始终未变,那就是必须要保证那些从事危险工作的人员的人身安全。这项任务能否成功,取决于人员和技术如何适应变化,实现完美融合。随着系统技术日趋复杂,达到这一目标也变得越来越困难。

是德是您成功完成任务的保证。借助是德在测量科学和测试流程中的专业技术,您可以腾出更多时间来处理更重要的问题:执行当前任务并按计划转向未来任务。有是德保证您的系统就绪,您完全可以高枕无忧,从而集中精力完成更重要的任务。

有关是德在航空航天/国防领域的作用的更多信息,请下载免费手册 《是德在航空航天与国防领域的作用》。

查看测量解决方案实例有源天线测试多发射机环境测试信号

缩小范围

行业/技术

按内容类型

按产品类别

176-200 / 387

排序:
An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article 
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

文章 2013-02-01

 
雷达、电子战和电子情报测试:确定共同的测试挑战 
This article in Defense Technical Briefs covers common test challenges and radar basics. Radar, EW, and ELINT engineers make a variety of routine measurements. As highlighted earlier, pulse width and PRF or PRI provide important information about a radar system’s resolution and range.

文章 2013-01-31

PDF PDF 532 KB
雷达系统的数字基带和射频域集成挑战 
Reconfigurable radar systems employ digital technology in the form of FPGAs and DSPs.That digital technology is combined with RF technology to achieve a high level of flexibility.

文章 2013-01-31

PDF PDF 1.34 MB
优化发射机/接收机(T/R)模块测试的吞吐量 
优化发射机/接收机(T/R)模块测试的吞吐量

应用说明 2013-01-31

Simple Scalar Network Analysis of Frequency Converter Devices - Application Note 
This application note shows the way to make easy scalar network analysis or power measurement using the Keysight U2000 series USB power sensor with the ENA network analyzers.

应用说明 2013-01-28

PDF PDF 606 KB
Extending the Measurement Plane up to 1 km in Vector Network Analysis - Application Note  
This application note outlines the problem and the solution, explains how to extend the measurement plane, and describes the OXI modules that enable accurate, cost-effective measurements over long distances.

应用说明 2013-01-22

89601B/BN-105 Link to EEsof ADS/SystemVue, 89600 VSA - Technical Overview 
This technical overview integrates the 89600 VSA software with Keysight's EEsof Advanced Design System (ADS) electronic design automation software or SystemVue ESL software with Option 105.

技术总览 2012-12-19

PDF PDF 782 KB
Make Custom OFDM Measurements with 89600 VSA Software Option BHF - Application Note  
Read about how to configure 89600 VSA software with Option BHF custom OFDM modulation analysis to analyze and troubleshoot new, custom, proprietary, generic, or non-standard OFDM signals.

应用说明 2012-11-21

PDF PDF 4.27 MB
技术更新、资产管理和代码兼容性 
Maximize your return on investment and minimize your risk with one of these programs.

手册 2012-11-20

 
The New Techniques Simplify Military Frequency-Converter Characterization - Article Reprint 
This article is about a new technique that simplifies and reduces the cost of the measurement test set up.

文章 2012-11-01

PDF PDF 2.44 MB
Digital Baseband and RF Domain Integration Challenges in Radar Systems - Article Reprint 
Reconfigurable radar systems employ digital technology in the form of FPGAs and DSPs.That digital technology is combined with RF technology to achieve a high level of flexibility.

文章 2012-11-01

PDF PDF 406 KB
The Ins and Outs of Microwave Signal Capture and Playback - Article Reprint 
Looks at capture and playback of microwave signals and the multitude of applications in the evaluation of communications, radar and electronic warfare systems.

文章 2012-11-01

PDF PDF 758 KB
Designing, Verifying and Testing Stepped Frequency Radar Systems for Commercial and A/D Applications 
This note shows a simulation platform using SystemVue software that easily links measurement tools to enable the design, validation and test of SFR systems under different environments.

应用说明 2012-10-18

PDF PDF 688 KB
FieldFox Microwave Analyzers - White Paper 
This white paper describes the features, benefits, and applications of the FieldFox RF & microwave handheld analyzers.

应用说明 2012-09-06

PDF PDF 3.35 MB
技术更新、资产管理和代码兼容性 
使您的投资实现最大的回报,并将使用程序的风险降至最低。

手册 2012-09-03

 
EVM measurement with the new M8190A Arbitrary Waveform Generator - video  
To meet the high demands of aerospace/ defense application tests, it is indispensable to simulate real-life scenarios with precision arbitrary waveforms. In a test setup with a high error vector magnitude (EVM), problems within your device under test may not be discovered. With signals close to reality, the Keysight M8190A is the perfect solution.

基本演示 2012-08-20

 
Reconfigurable Radar Design: Debug and Validation - video 
This video demonstrates how to debug and validate reconfigurable radar design with Keysight test and measurement instruments and software.

基本演示 2012-07-30

 
Microwave Product Digest article: New Techniques Simplify Military Frequency-Converter Characteriza 
Covers the transmit and receive chains of all defense systems, ranging from EW, ECM, ESM, ELINT, and SIGINT receivers, to satellite terminals and transponders, and radar systems

文章 2012-07-13

 
NASA Tech Brief Article: Software Defined Instruments Address Mixed-Signal Test Challenges of Today 
Software Defined Instruments Address Mixed-Signal Test Challenges of Today.

专访 2012-07-13

 
Testing Radar and EW Systems for the Real-World 
The solutions described in this Microwave Journal article do more than address a wide range of present and future radar systems: They also help overcome organizational hurdles.

文章 2012-07-12

 
Spectrum and Signal Analysis Pulsed RF Application Note 150-2 
This application note is intended as an aid for the operation of spectrum and signal analyzers and the interpretation of the displayed pulse spectra.

应用说明 2012-07-05

Techniques for Time Sidelobe Measurements with Pulse Compression Radar  
provides enhanced spatial resolution as well as an extended range for a given output power level.

文章 2012-06-14

 
Interference Mitigation Through the Use of Wideband Signal Recording and Analysis - video  
This video describes the process to find and analyze the cause of a radio signal that is interfering with a wireless LAN transmitter. This requires the continuous capture of wireless spectrum, tools to search and find possible interferers as well as tools to determine how an interferer may affect the LAN signal.

基本演示 2012-06-11

WMF WMF 33.25 MB
Microwave Switch Repeatability Demonstration - video 
This video compares the repeatability performance of a Keysight microwave switch with a competitor’s offering. Performance is compared by measuring the insertion loss across a frequency range, then comparing the relative difference of each insertion loss measurement.

基本演示 2012-06-11

WMF WMF 17.78 MB
OFDMA Concepts Demonstration - channel training sequence - video 
This video describes one of the key concepts of Orthogonal Frequency Division Multiple Access (OFDMA) modulation. This video illustrates how a channel training sequence can be used to discern two distinct transmission streams in a MIMO (Multiple In Multiple Out) Antenna configuration.

基本演示 2012-06-11

WMF WMF 20.57 MB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页