Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

26-33 of 33

Sort:
Solutions for Transmit/Receive Module Test - Brochure 
This brochure provides an overview of the PNA-X’s unique benefits in meeting the test needs of the next generation of transmit/receive modules.

Brochure 2014-04-25

PDF PDF 1.35 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
M9361A PXI Downconverter - Flyer 
The Keysight M9361A is a one-slot 3U PXI downconverter that converts microwave signals from 2.75 GHz to 26.5 GHz into baseband frequency signals centered at an IF frequency of 500 MHz.

Brochure 2013-12-06

PDF PDF 591 KB
M9210A PXI-H 10-bit Digitizing Scope Flyer 
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Brochure 2013-11-30

PDF PDF 180 KB
PSA Series High-Performance Spectrum Analyzers - Brochure 
This 24-page color brochure describes the PSA Series high-performance spectrum analyzers (3 Hz to 50 GHz), including features and benefits, service and support, key specifications, ordering information, and related literature.

Brochure 2013-11-26

PDF PDF 10.91 MB
Technology refresh, Asset management and Code compatibility 
Maximize your return on investment and minimize your risk with one of these programs.

Brochure 2013-04-03

 
MARKET OVERVIEW: Arbitrary Waveform Generator for Aerospace & Defense 
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Brochure 2009-09-16

PDF PDF 111 KB
Universal Signal Detection 
Option USD for E3238S signal detection and monitoring systems

Brochure 2008-08-15

PDF PDF 214 KB

Previous 1 2