Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

1-14 of 14

Sort:
N6829BS Snapshot Radio Software Application 
This brochure describes the features of the Signal Snapshot File with Radio features software. It plays and demodulates signal data files that have been recorded with E3238S or N6820E software.

Brochure 2015-03-05

PDF PDF 305 KB
RF Emissions Testing – EMSEC Solutions Inc. (ESI) 
RF Emissions Testing Solution from ESI and Keysight.

Solution Brief 2014-04-16

 
E3238S Configuration, Performance and Reference Guide 

Configuration Guide 2010-07-22

PDF PDF 623 KB
E3238S/N6820E Signal Survey System - Configuration Guide 

Configuration Guide 2010-07-22

N6820E-MR1 Modulation Recognition Capability for E3238S/N6820E Signal Survey Systems 

Technical Overview 2009-10-06

PDF PDF 379 KB
E3238 Signals Development System - Product Overview 

Technical Overview 2009-04-20

E3238S/N6820E Signal Survey System - Technical Overview 

Technical Overview 2009-04-20

Universal Signal Detection 
Option USD for E3238S signal detection and monitoring systems

Brochure 2008-08-15

PDF PDF 214 KB
E3238S / 35688E Product Tour DVD 

Demo 2006-11-28

PDF PDF 185 Bytes
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

Application Note 2004-10-12

PDF PDF
Avionics Test System Means Small Space, Big Savings: Electronic Functional Test Case Study 
A large avionics card manufacturer needed to test avionics cards in rigorous conditions in an environmental chamber.

Case Study 2001-05-15

 
Airframe Testing (AN 1270-8) 
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

Application Note 1995-06-01

PDF PDF 70 KB
Jet Engine Testing (AN 1270-10) 
Jet engine performance is measured under a wide range of operating conditions using HP VXI based systems and components. Description A jet engine is a complex machine, capable of producing thousands of pounds of thrust at altitudes from sea level to 50,000 feet. Some engines are designed...

Application Note 1995-06-01

PDF PDF 43 KB
Prototype Jet Engine Characterization (AN 1270-3) 
In Application Note 1270-3 a 13 slot VXI Data Acquisition System is used during the testing of jet engine prototypes to log data on a multitude of performance parameters to refine design characteristics.

Application Note 1995-06-01

PDF PDF 48 KB