这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

航空航天与国防

此内容需要使用支持JavaScript的浏览器和Adobe Flash Player

获得Flash 

集中精力完成重要任务

航空航天与国防行业的任务正在不断发展和变化,但是有一点始终未变,那就是必须要保证那些从事危险工作的人员的人身安全。这项任务能否成功,取决于人员和技术如何适应变化,实现完美融合。随着系统技术日趋复杂,达到这一目标也变得越来越困难。

是德是您成功完成任务的保证。借助是德在测量科学和测试流程中的专业技术,您可以腾出更多时间来处理更重要的问题:执行当前任务并按计划转向未来任务。有是德保证您的系统就绪,您完全可以高枕无忧,从而集中精力完成更重要的任务。

有关是德在航空航天/国防领域的作用的更多信息,请下载免费手册 《是德在航空航天与国防领域的作用》。

查看测量解决方案实例有源天线测试多发射机环境测试信号

1-25 / 25

排序:
Phase Noise Measurement Solutions - Selection Guide 
This selection guide will discuss and compare Keysight's most common phase noise measurement techniques -- direct spectrum, phase detector, two-channel cross correlation, including selection tips.

选型指南 2018-01-26

PDF PDF 5.20 MB
E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview 
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

技术总览 2017-12-05

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技术总览 2017-12-01

PDF PDF 1.75 MB
是德科技信号监测、频率管理和无线发射机地理定位的技术与趋势 
是德科技信号监测、频率管理和无线发射机地理定位的技术与趋势

应用说明 2017-11-28

是德科技 利用 GPS 信号仿真器进行典型的 GPS 接收机验证测试 
是德科技 利用 GPS 信号仿真器进行典型的 GPS 接收机验证测试

应用说明 2017-11-27

是德科技噪声系数测试仪选择指南 
是德科技噪声系数测试仪选型指南

选型指南 2017-11-24

是德科技 M9393A PXIe 高性能矢量信号分析仪 
是德科技 M9393A PXIe 高性能矢量信号分析仪

产品资料 2017-11-23

是德科技延长测试系统寿命, 保障长期项目支持 
是德科技延长测试系统寿命, 保障长期项目支持

应用说明 2017-11-23

M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

配置指南 2016-05-18

PDF PDF 2.26 MB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

手册 2015-10-22

PDF PDF 500 KB
Keysight Extends Duration of Instrument Service, Warranties for New and Out-of-Production Models 
Unmatched Range of Service Offerings is Focused on Customers’ Long-term Success

新闻资料 2015-06-01

PDF PDF 25 Bytes
New Reference Solution Speeds Monitoring, Validation of Satellite Signals - Press Release 
The new Reference Solution enables the engineer to monitor large blocks of spectrum and perform precise digital modulation analysis validate satellite signal integrity.

新闻资料 2015-02-11

 
New Software Enables Capture, Analyzing Threats and Jamming Responses - Press Release  
The new 89600 VSA software's pulse analysis option (BHQ) is used in radar and electronic counter measure applications for capturing and analyzing threats and jamming responses.

新闻资料 2015-01-07

 
Effectively Maintaining and Troubleshooting Military Communication Systems - Application Note 
This application note covers the “what” and “how” of effective testing for best performance in military communication systems. Two examples will highlight what’s possible: field test and verification of radar systems.

应用说明 2014-09-11

Analyzing Frequency Stability in the Frequency and Time Domains - Application Note 
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

应用说明 2014-08-11

Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note 
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

应用说明 2014-08-01

Functional A-GPS Receiver Test Using the 8960 and E4438C - Application Note  
This application note describes a test system that uses and 8960 Wireless Communications Test Set in conjunction with an E4438C ESG Vector Signal

应用说明 2009-11-24

New Noise Technology and Its Application - Application Note 
New Noise Technology and Its Application

应用说明 2008-09-12

PDF PDF 641 KB
Solutions for Aerospace Avionics Testing 
How to optimize test systems using LXI technology.

案例分析 2008-04-15

PDF PDF 664 KB
Simplify your Avionics testing with a 400 Hz single phase power source that includes a built-in 26 V 
Learn how the Keysight 6812B-026, designed for the avionics industry, can easily generate a stable 26 V reference signal.

应用说明 2005-12-16

PDF PDF 153 KB
Generating and measuring 400 Hz AC power for Military and Avionics Instrument manufacturers 
This 4 page paper explores the technical capabilities of Keysight AC power source/analyzers for generating voltage and frequency variations as well as power transients.

应用说明 2005-12-15

PDF PDF 70 KB
Avionics Test System Means Small Space, Big Savings: Electronic Functional Test Case Study 
A large avionics card manufacturer needed to test avionics cards in rigorous conditions in an environmental chamber.

案例分析 2001-05-15

 
Air Navigation Receiver Testing With The Keysight 8644A (AN 8644A-2) 
This Application Note, for customers and field engineers, describes how to use the Keysight 8644A, 8645A, and 8665A signal generators to generate avionic test signals for marker beacon receivers.

应用说明 2000-09-01

PDF PDF 755 KB
Airframe Testing (AN 1270-8) 
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

应用说明 1995-06-01

PDF PDF 70 KB
Jet Engine Testing (AN 1270-10) 
Jet engine performance is measured under a wide range of operating conditions using HP VXI based systems and components. Description A jet engine is a complex machine, capable of producing thousands of pounds of thrust at altitudes from sea level to 50,000 feet. Some engines are designed...

应用说明 1995-06-01

PDF PDF 43 KB