这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

航空航天与国防

此内容需要使用支持JavaScript的浏览器和Adobe Flash Player

获得Flash 

集中精力完成重要任务

航空航天与国防行业的任务正在不断发展和变化,但是有一点始终未变,那就是必须要保证那些从事危险工作的人员的人身安全。这项任务能否成功,取决于人员和技术如何适应变化,实现完美融合。随着系统技术日趋复杂,达到这一目标也变得越来越困难。

是德是您成功完成任务的保证。借助是德在测量科学和测试流程中的专业技术,您可以腾出更多时间来处理更重要的问题:执行当前任务并按计划转向未来任务。有是德保证您的系统就绪,您完全可以高枕无忧,从而集中精力完成更重要的任务。

有关是德在航空航天/国防领域的作用的更多信息,请下载免费手册 《是德在航空航天与国防领域的作用》。

查看测量解决方案实例有源天线测试多发射机环境测试信号

1-13 / 13

排序:
是德科技PXI 和 AXIe 产品及解决方案 
是德科技PXI 和 AXIe 产品及解决方案

产品目录 2017-11-28

PDF PDF 5.16 MB
是德科技M8190A任意波形发生器 
是德科技M8190A任意波形发生器

产品资料 2017-11-23

Microwave Frequency Up-Converters Extend Signal Simulation to 40 GHz – Synopsis 
Microwave frequency up-converters extend signal simulation to 40 GHz from Synopsis and Keysight

Solution Brief 2014-08-04

 
Helping you focus where it counts in aerospace and defense - Brochure 
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

手册 2014-08-01

PDF PDF 8.68 MB
Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note 
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

应用说明 2014-08-01

Realistic Ultra Wideband Radar Signal - Demo 
Testing of radar systems can be extremely time-consuming and expensive. Radar transceivers must be designed and tested with realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators.

基本演示 2013-11-25

 
A new approach for multi-emitter test signal generation – Article 
A new capture and playback approach generates multi-emitter test signals using a combination of COTS test equipment and simulation software.

文章 2013-11-15

 
Radar, EW & ELINT Testing: Identifying Common Test Challenges - Application Note 
This application note reviews some of the latest test equipment for radar, EW & ELINT systems. Since this is a complex subject, we begin with a brief review of the fundamental radar and EW/ELINT challenges.

应用说明 2013-04-29

是德航天/国防雷达测试解决方案 
This brochure describes Keysight’s commitment to, and solutions for, the Aerospace/Defense market worldwide.

手册 2011-06-24

PDF PDF 1.84 MB
使用 SystemVue 雷达程序库生成信号,以用于雷达设计和验证 
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

应用说明 2011-01-28

New Noise Technology and Its Application - Application Note 
New Noise Technology and Its Application

应用说明 2008-09-12

PDF PDF 641 KB
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

应用说明 2004-10-12

PDF PDF
8753/8720 Pulsed Measurements - Application Note 
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

应用说明 2000-05-01

PDF PDF 392 KB