이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

무선 단말 통신

Keysight Technologies, the world’s premier measurement company, offers a full range of design, test, and management solutions that span the range of cellular technologies—from legacy 1G systems through 3G systems such as HSPA to 3GPP Long Term Evolution (LTE) and 1xEV-DO. Keysight products cover the lifecycle from early design and development, through volume manufacturing, to network deployment and service assurance. So as you take cellular forward, Keysight clears the way.

유튜브 동영상 보기 

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

1-11 / 11

정렬방식:
5G Massive MIMO로의 발전: 빔포밍 시뮬레이션 및 측정 - 애플리케이션 개요(영어) 
매우 복잡한 시스템을 시뮬레이션, 설계 및 테스트하는 데 필요한 도구를 포함하여 5G 에코시스템 내에서 Massive MIMO 기술을 개발 및 구현하기 위한 새로운 요구사항을 개략적으로 소개합니다.

어플리케이션 노트 2017-02-23

Optimize your wideband test solution 
download new application note: Optimize your wideband test solution

어플리케이션 노트 2017-02-21

 
FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note 
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

어플리케이션 노트 2017-01-05

MIPI® RFFE 및 SPI 버스 테스트 기법으로 PA/FEM 콤포넌트 테스트 효율성 증가 (영어) 
S8900A PA 테스트 솔루션은 무선 모바일 디바이스용 RF 전력 앰프/프런트 엔드 모듈(PA/FEM)을 테스트하기 위한 차세대 소프트웨어를 소개합니다.

어플리케이션 노트 2016-12-16

Testing 5G: Time to Throw Away the Cables - Article Reprint Microwave Journal 
This article describes the test challenges of 5G technology, and sets the scene for what lies ahead to test 5G at mmWave frequencies, almost all over the air (OTA) without cables.

어플리케이션 노트 2016-11-30

PDF PDF 3.25 MB
Increase Power Amplifier Test Throughput with the Keysight PXIe Vector Signal Analyzer and Generator  
This application note overview provides an overview of the challenges and recommended solutions to increase the speed of power amplifier test.

어플리케이션 노트 2015-09-27

Latest 5G Application Notes, White Papers, Tutorials, and more 
Keysight wireless design and test tools enable the exploration of new technologies needed for next-generation 5G communications.

어플리케이션 노트 2015-08-18

 
Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note 
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

어플리케이션 노트 2014-11-17

How to Test a MIPI M-PHY High-speed Receiver - Challenges and Keysight Solutions - Application Note 
This application selectively describes critical parts of the MIPI M-Phy-specification and related receiver (RX) tests. It describes the main properties of the M-Phy interface.

어플리케이션 노트 2013-08-06

PDF PDF 6.63 MB
Frequency Agile Complex Signal Simulation with the Keysight M8190A Arbitrary Waveform Generator 
The Keysight M8190A Arbitrary Waveform Generator (AWG) generates complex, realistic test signals needed for today's sophisticated signal simulation and system test. Keywords: Arbitrary Waveform Generator,Long play time, frequency agile switching,signal scenario generator

어플리케이션 노트 2012-11-29

PDF PDF 636 KB
TS-5550 Cellular Phone Functional Test Platform (PN TS-5550) 
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

어플리케이션 노트 2000-08-01