这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

是德科技蜂窝测试技术

是德科技公司是全球领先的测试与测量公司,可以提供全方位的设计、测试和管理解决方案。这些解决方案覆盖整个蜂窝技术领域――从传统1G系统到3G系统(例如HSPA),再到3GPP 长期演进技术(LTE)和1xEV-DO。是德的产品适用于从早期设计与开发、批量制造到网络部署和服务保障的全过程。推动蜂窝技术的创新与发展,是德为您披荆斩棘!

 

#5G #LTE-Advanced (LTE-A) #LTE测试 #毫微微蜂窝基站测试 #包络跟踪功率放大器 #HSPA和HSPA+ #W-CDMA #TD-SCDMA #GSM、GPRS、EGPRS和EDGE/Evo #1xEV-DO #cdma2000®/CDMA #多标准无线(MSR)#全球导航卫星系统(GNSS)和辅助 GNSS(A-GNSS)设计与测试解决方案 #TDMA

查看相关视频(优酷) 

1-12 / 12

排序:
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

手册 2016-06-22

PDF PDF 7.93 MB
Achieving Accurate E-band Power Measurement with Keysight E8486A Waveguide Power Sensors 
E-band spectrum application has been gaining more application interests in the recent years. E8486A addresses the requirement for accurate RF power measurement in the mm-wave applications.

应用说明 2014-08-04

Measuring the Burst Time-Gated Power Signal of Wireless Technologies Using Keysight Power Sensors 
Measuring pulse, burst, or modulated signals for wireless technologies such as TDMA, GSM, WLAN, WiMAX, and LTE is very important because it is part of functionality testing and power amplifier module verification during the manufacturing process.

应用说明 2013-07-08

深入了解高速蜂窝 
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

手册 2010-11-30

PDF PDF 1.60 MB
深入了解高速蜂窝 
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

手册 2010-11-30

PDF PDF 1.60 MB
P-Series Power Meter/Sensor LTE Measurement 
This article covers the technical overview and features, benefits and specifications of the P-Series power meters and sensors for LTE-TDD measurement applications.

技术总览 2010-11-19

3GPP Long Term Evolution: System Overview, Product Development and Test Challenges -Application Note 
This application note focuses on LTE and includes content on system overview, product development and test challenges of this new wireless communications technology.

应用说明 2009-09-08

设计和测试 3GPP W-CDMA 基站(包括毫微微蜂窝)(AN 1355) 
W-CDMA 是正在角逐第三代(3G)蜂窝市场的宽带数字蜂窝技术之一。

应用说明 2008-08-01

cdma2000 基站的设计和测试(AN 1357) 
本应用指南介绍了基站物理层设计和测量问题。

应用说明 2003-02-25

3GPP W-CDMA 用户设备的设计和测试(AN 1356) 
本应用指南重点介绍了 W-CDMA 频分双工(FDD)模式的物理层(层 1)。

应用说明 2003-02-21

Designing and Testing cdma2000 Mobile Stations - Application Note 1358 
One of the proposals for the IMT-2000 requirements for a 3G global wireless communications system is cdma2000. This application note describes mobile station design and measurement issues at the physical layer (layer 1) that may be different between cdma2000 and cdmaOne.

应用说明 2003-01-13

Choosing the Right Power Meter and Sensor - Application Note 
This product note outlines applications considerations and the newest sensor technologies. It also reviews the families of thermocouple, diode and two-path, diode-attenuator-diode sensors.

应用说明 2000-10-01