Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

R&D HSPA Design and Test Equipment

Keysight enables you to accelerate your designs from concept to customer. Our engineers are dedicated to understanding the intricacies of evolving cellular standards to provide you with valuable insights into your innovation. Whether you are designing components, base stations, or user equipment, only Keysight delivers a complete, integrated R&D design and test environment with simulation, characterization, and evaluation tools.

Explore os vídeos do YouTube 

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 
    8960 Series 10 E5515E Wireless Communications Test Set

    E5515E 8960 Series 10 Wireless Communications Test Set

    The E5515E wireless test set with the necessary depth of features in all major 2G,3G and 3.5G technologies. The 8960 is your one-box test family of solutions for wireless device development, manufacturing and repair - today and tomorrow.

  • W1916 3G Baseband Verification Library W1916EP 3G Baseband Verification Library 
    W1916 3G Baseband Verification Library

    W1916EP 3G Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multi-format radios, to enable support for existing commercial wireless standards.

  • W1916 3G Baseband Verification Library W1916ET 3G Baseband Verification Library 
    W1916 3G Baseband Verification Library

    W1916ET 3G Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multi-format radios, to enable support for existing commercial wireless standards.

  • Standard Design Verification and Conformance System GS-8800 Series RF Design Verification and Conformance Test Systems 
    Standard Design Verification and Conformance System

    GS-8800 Series RF Design Verification and Conformance Test Systems

    GS-8800 pre-conformance testing for wireless appliance manufacturing reduces capital cost and allows validation of your design prior to full conformance testing.

  • W2364 W2364EP 2G/3G Cellular Libraries Element 
    W2364

    W2364EP 2G/3G Cellular Libraries Element

    Provides PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance early in the design phase.

  • N9073A HSPA+ 64QAM code domain power quad view image N9073A W-CDMA/HSPA+ Measurement Application 
    N9073A HSPA+ 64QAM code domain power quad view image

    N9073A W-CDMA/HSPA+ Measurement Application

    N9073A W-CDMA/HSPA/HSPA+ 3GPP release 99 to 8-compliant measurement application provides 1-button RF conformance measurement transmitter testers for R&D through manufacturing of base station and user equipment devices.

  • N9079A TD-SCDMA ACP measurement image N9079A TD-SCDMA/HSPA Measurement Application 
    N9079A TD-SCDMA ACP measurement image

    N9079A TD-SCDMA/HSPA Measurement Application

    N9079A TD-SCDMA/HSDPA/HSUPA/8PSK measurement application provides 3GPP/CCSA standards-based transmitter testers with 1-button RF conformance measurements for R&D through manufacturing of base station/user equipment.

  • W-CDMA/HSPA 3GPP mobile test analysis E6703G W-CDMA/HSPA Lab Application 
    W-CDMA/HSPA 3GPP mobile test analysis

    E6703G W-CDMA/HSPA Lab Application

    Keysight’s E6703G lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • W2364 W2364ET 2G/3G Cellular Libraries Element 
    W2364

    W2364ET 2G/3G Cellular Libraries Element

    Provides PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance early in the design phase.

  • no image available N9030A Analisador de Sinais PXA, 3 Hz a 50 GHz 
    no image available

    N9030A Analisador de Sinais PXA, 3 Hz a 50 GHz

    O N9030A é um analisador de sinais PXA de alta performance; 3 Hz até 50 GHz, mais de 325 GHz com mixagem externa. O PXA tem o melhor desempenho, largura de banda de 160 MHz e a maior faixa dinâmica para aplicações exigentes.

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 
    no image available

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    The N9020A MXA is a flexible signal analyzer; 10 Hz up to 26.5 GHz with up to 160 MHz analysis bandwidth. MXA addresses testing of multiple wireless formats and devices with built-in applications and is designed to accelerate product development.

  • Signal Studio for 3GPP W-CDMA HSPA E4438C-419 Signal Studio for 3GPP W-CDMA HSPA Rel 6, Fixed Perpetual License 
    Signal Studio for 3GPP W-CDMA HSPA

    E4438C-419 Signal Studio for 3GPP W-CDMA HSPA Rel 6, Fixed Perpetual License

    Option 419 enables generation of transport layer coded HSDPA signals for performing mobile device BLER test and real-time physical layer coded signals for BTS BER test. The software also enables BTS closed loop testing.

  • no image available Analisadores de impedância 
    no image available

    Analisadores de impedância

    Visão geral: Analisadores de impedância, analisadores de espectros e redes, analisadores de materiais…

  • no image available Acessórios de teste de RF e micro-ondas 
    no image available

    Acessórios de teste de RF e micro-ondas

    Visão geral: A Keysight oferece uma ampla variedade de acessórios de teste para atender sua aplicação específica. Aprenda sobre os mais novos produtos e informação de suporte para comutadores, atenuadores, amplificadores, detectores e muito mais.

  • no image available Software VSA 89600 
    no image available

    Software VSA 89600

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • no image available Analisadores de Rede 
    no image available

    Analisadores de Rede

    Visão geral: a família de analisadores de rede da Keysight inclui analisadores de rede de micro-ondas & RF (econômicos e de alto desempenho), analisador de rede vetorial e sistema analisador de rede.