Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Беспроводная связь

Посмотреть видеоматериалы на YouTube 

Уточнить список

По Отрасли/Технологии

По типу содержания

По типу оборудования

26-50 из 411

Упорядочить:
N6158A & W6158A CMMB X-Series Measurement Application - Technical Overview 
The CMMB measurement application provides 1-button, standards-based power and modulation analysis capabilities for modulators, transmitters, amplifiers, tuners, & gap-fillers/repeaters.

Обзор технических характеристик 2017-12-01

PDF PDF 2.53 MB
N6152A & W6152A Digital Cable TV X-Series Measurement Application - Technical Overview 
The N6152A & W6152A Digital Cable X-Series measurement application for the X-Series signal analyzers provides fast, 1-button RF conformance measurements for digital cable TV modulator/transmitter/amplifier/tuner test.

Обзор технических характеристик 2017-12-01

PDF PDF 1.97 MB
N9064A & W9064A VXA Vector Signal Analysis 
This document will guide you through a typical usage scenario for a Keysight X-Series signal analyzer with the VXA vector signal analysis measurement application.

Демонстрация 2017-12-01

PDF PDF 969 KB
Technology Refresh Services for FieldFox Handheld Analyzers - Flyer 
2-page flyer that explains and links to FieldFox handheld analyzers Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting

Рекламные материалы 2017-12-01

PDF PDF 1.40 MB
E8663D PSG RF Analog Signal Generator - Data Sheet 
This datasheet includes information on the E8663D PSG RF Analog Signal Generator.

Техническая информация 2017-12-01

PDF PDF 3.68 MB
N9000A CXA X-Series Signal Analyzer - Configuration Guide 
This configuration guide provides hardware and software options for the N9000A CXA signal analyzer

Руководство по конфигурации 2017-12-01

N9010A EXA X-Series Signal Analyzer - Configuration Guide 
This configuration guide will help determine which performance options, measurement applicatioins, accessories and services to include with a new EXA or to add as upgrades to an existing EXA.

Руководство по конфигурации 2017-12-01

89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Обзор технических характеристик 2017-12-01

N6155A & W6155A ISDB-T/Tmm X-Series Measurement Application - Technical Overview 
The ISDB-T/Tmm measurement application provides 1-button, standard-based power & modulation analysis capabilities for ISDB-T modulators, transmitters, amplifiers, tuners, and gap-fillers/repeaters.

Обзор технических характеристик 2017-12-01

PDF PDF 2.87 MB
Migrating from the 34401A RS-232 Serial Interface to the Truevolt DMM 34461A USB/LAN Interface 
This guide explains how to migrate existing 34401A programs developed for the RS-232 interface for use with the 34461A USB and LAN interfaces.

Обзор технических характеристик 2017-12-01

PDF PDF 1.70 MB
Infiniium Oscilloscopes with 89600 VSA Software - Application Note 
This application note describes the characteristics, setup, and operation of an Infiniium Series oscilloscope with 89600B vector signal analysis software to provide broadband vector signal analysis.

Руководство по применению 2017-12-01

PDF PDF 4.12 MB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Обзор технических характеристик 2017-12-01

PDF PDF 550 KB
LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

Брошюра 2017-12-01

PDF PDF 3.15 MB
Make Custom OFDM Measurements with 89600 VSA Software Option BHF - Application Note  
Read about how to configure 89600 VSA software with Option BHF custom OFDM modulation analysis to analyze and troubleshoot new, custom, proprietary, generic, or non-standard OFDM signals.

Руководство по применению 2017-12-01

PDF PDF 975 KB
Technology Refresh Services for X-Series Signal Analyzers - Flyer 
2-page flyer that explains and links to X-Series signal analyzer Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting.

Рекламные материалы 2017-12-01

PDF PDF 926 KB
N6156A & W6156A DTMB (CTTB) X-Series Measurement Application - Technical Overview 
The DTMB (CTTB) measurement application provides 1-button, standards-based power and modulation analysis capabilities for modulators, transmitters, amplifiers, tuners, & gap-fillers/repeaters.

Обзор технических характеристик 2017-12-01

PDF PDF 2.26 MB
Technology Refresh Services for V-Series, Z-Series Oscilloscopes - Flyer 
2-page flyer that explains and links to V-Series,Z-Series Oscilloscopes Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting.

Рекламные материалы 2017-12-01

PDF PDF 699 KB
N6153A & W6153A DVB-T/H with T2 X-Series Measurement Application - Technical Overview 
The N/W6153A measurement application provides 1-button, standards-based power and modulation analysis capabilities for DVB-T/H/T2 modulators, transmitters, amplifiers, tuners, & gap-fillers/repeaters.

Обзор технических характеристик 2017-12-01

PDF PDF 2.28 MB
One-Stop Calibration and Antenna Calibration - Solution Brief 
Keysight's newest locations in Iowa and Canada have new calibration capabilities to offer to customers in the Americas

Совместное решение 2017-11-16

Full Scale Antenna Pattern Measurements - Solution Brochure 

Брошюра 2017-11-14

PDF PDF 290 KB
Enhance the Battery Life of your Mobile or Wireless Device - Brochure 
This brochure discusses the number one challenge in the battery-powered device industry which is to maximize battery life. The Keysight N6781A is a 2-quadrant source/measure unit, or SMU, module.

Брошюра 2017-10-25

PDF PDF 5.61 MB
Download the Application Brochure 
Enhance the Battery Life of Your Mobile or Wireless Device

Брошюра 2017-10-25

PDF PDF 5.61 MB
LoRaWAN Test Challenges - Application Brief 
A summary of the challenges in LoRaWAN testing, along with hardware and software solutions.

Руководство по применению 2017-10-23

E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

Брошюра 2017-09-20

PDF PDF 13.78 MB
MTEK Series - Legacy ATE SystemTester Upgrade Kit  
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

Брошюра 2017-09-16

PDF PDF 451 KB

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие