Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:


Contate um especialista

Wireless Connectivity

Our engineers, experts in test, develop equipment and systems ahead of the technology wave— clearing the path for you to develop the components, modules and devices that make our connected world possible. Keysight participates in many of the standards organizations and works with countless design, development, integration and manufacturing engineers to provide the best tools in the industry. Greater insight. Greater confidence. Accelerate next-generation wireless.

A full portfolio of test and design solutions from Keysight also spans the range of cellular technologies; LTE, 4G LTE, MIMO, HSPA, HSPA+, and more.

Explore os vídeos do YouTube 

1-25 de 52

N9075A & W9075A Mobile WiMAX X-Series Measurement Application - Technical Overview 
The Mobile WiMAX measurement application transforms the X-Series signal analyzers into standard-based Mobile WiMAX transmitter testers by adding fast 1-button power and modulation measurements.

Visão Técnica 2017-12-01

E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

Brochura 2017-09-20

PDF PDF 13.78 MB
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

Brochura 2017-09-13

Narrowband IoT (NB-IoT): Cellular Technology for the Hyperconnected IoT - Application Note 
This paper explains the underlying reasons why this technology is shaped as it is today and explore the challenges in adopting this new application and explains the new ways of securely roll out NB-IoT application quickly to market.

Nota de aplicação 2017-08-08

Critical Test Parameters of NB-IoT, Test Challenges and Keysight Solution - Application Note 
This application note describes some of the most relevant features of NB-IoT, which make it a strong candidate among the different Low Power Wide Area Network (LPWAN) options through use of Internet of Things.

Nota de aplicação 2017-06-05

Keysight Technologies to Help RDA Microelectronics Accelerate NB-IoT Chipset Tests 

Materiais para imprensa 2017-06-01

E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Guia de configuração 2017-04-19

Keysight Technologies to Help China Telecom Accelerate NB-IoT Device Test 

Materiais para imprensa 2017-04-18

E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Materiais promocionais 2015-07-31

Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Materiais para imprensa 2015-05-21

Download your complimentary RF & Microwave Test Accessories Catalog 
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catálogo 2015-04-28

Keysight Test System Achieves EMVCo Qualification in Mobile & Contactless Card Digital Protocol Test 

Materiais para imprensa 2015-04-21

Keysight Announces FIME RF Test Bench for Mobile, Contactless Card Achieves EMVCo Qualification 

Materiais para imprensa 2015-03-11

Solutions for WLAN 802.11ac Manufacturing Test - Application Note 
This “Solutions for WLAN 802.11ac Manufacturing Test” app note gives insight into testing 802.11ac client and infrastructure devices using fast, flexible, cost-effective calibration and non-signaling.

Nota de aplicação 2015-02-04

EMV Level 1 Secure Payment Testing – FIME 
EMV Level 1 Secure Payment Testing from FIME and Keysight.

Solution Brief 2014-08-04

E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

Materiais para imprensa 2014-02-13

Solutions for Testing NFC Devices 
Using an accurate, configurable and versatile test bench with qualified test tools to address test challenges throughout the NFC product development cycle

Nota de aplicação 2013-07-29

EXT Wireless Communications Test Set Non-signaling Test Overview 
This application note explains how non-signaling test methods make it possible for manufacturers to reduce both test times and test equipment costs across a range of wireless technologies

Nota de aplicação 2012-08-01

N4010A Wireless Connectivity Test Set - Brochure 
The N4010A is the first test solution to deliver the ability to test Bluetooth, Bluetooth EDR, Bluetooth low energy, WLAN, and ZigBee in a single, easy-to-use, desk-top box.

Brochura 2012-03-30

IEEE 802.16e WiMAX OFDMA Signal Measurements and Troubleshooting, AN 1578 
This note provides a broad overview of measurement and troubleshooting approaches for OFDMA signals, and is not limited to digital demodulation or modulation quality analysis.

Nota de aplicação 2011-02-17

N4010A Wireless Connectivity Test Set - Data Sheet 
The N4010A wireless connectivity test set enables efficient and low cost test for products with wireless connectivity technology.

Folha de Dados 2011-01-04

Move Forward to What's Possible in WiMAX 
This high-level brochure focuses on Fixed and Mobile WiMAX and details Keysight's solutions along each segment of the product lifecycle.

Brochura 2009-12-14

Fading WiMAX™ testing with Keysight's E6651A and an Elektrobit Propsim C8 
This application note describes how to perform receiver testing in a faded environment with the E6651A Mobile WiMAX test set, the N6422C Wireless Test Manager software and a channel emulator

Nota de aplicação 2009-12-07

Fading WiMAX™ testing with Agilents E6651A and an Azimuth ACE 
This application note describes how to perform receiver testing in a faded environment with the E6651A Mobile WiMAX test set, the N6422C Wireless Test Manager software and a channel emulator - the Azimuth ACE MX radio channel emulator in this case.

Nota de aplicação 2009-10-07

MIMO in LTE Operation and Measurement-Excerpts on LTE Test - Application Note 
Focuses on MIMO radio operation and implementation as it applies to Long Term Evolution (LTE). MIMO (spatial multiplexing) is one of several multiple antenna techniques being implemented in LTE.

Nota de aplicação 2009-10-06

1 2 3 Avançar