Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

WiMAX™ Test

As a world leader in test and measurement solutions, and as a member and active participant in the WiMAX Forum®, Keysight Technologies continues to be at the forefront of the WiMAX test. Keysight offers the largest breadth of WiMAX test and design solutions spanning the entire lifecycle from R&D, design verification and pre-conformance, conformance test, manufacturing, through installation and maintenance – for Fixed and Mobile WiMAX, WiBro, and including support for Wave 2 and MIMO.

Our engineers, experts in test, have dedicated themselves to understanding the intricacies of WiMAX test to provide you with the solutions you need, when you need them. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-6 of 6

Sort:
N5182A and N5162A MXG ATE Vector Signal Generators - Data Sheet  
Complete N5182A and N5162A MXG ATE performance specifications are available in the data sheet.

Data Sheet 2012-05-21

Using Base Station and MIMO Channel Emulators for Mobile WiMAX Devices 
This article describes how a channel emulator can be used to characterize the performance of a MIMO receiver. The testing was done in stages of increasing complexity, namely testing under AWGN conditions, MIMO testing with known static channels, and finally testing with channels chosen to represent “real world” behavior.

Article 2009-01-11

PDF PDF 1.37 MB
Mobile WiMAX™ PHY Layer (RF) Operation and Measurement 
This application note describes the operation and physical layer measurements of 802.16e OFDMA Mobile WiMAX devices.

Application Note 2008-07-17

PDF PDF 7.84 MB
Highly Accurate Amplifier ACLR and ACPR Testing with the Keysight N5182A MXG Vector Signal Generator 
This note discusses ACLR/ACPR as a key performance characteristic for power amplifiers used to test wireless communications systems and how the Keysight MXG vector signal generator is used to test them.

Application Note 2006-08-30

Setup files for 802.16 OFDMA signal generation and analysis 
Eight matching set-up files for Signal Studio 802.16 OFDMA (N7613A) and 89600 VSA Software with IEEE-802.16e OFDMA modulation analysis (Option B7Y).

Demo 2005-08-24

 
WiMAX Concepts and RF Measurements - Application Note 
This application note reviews the RF characteristics of the 256 carrier OFDM air interface defined in 802.16-2004 and the RF parametric tests that can be performed with Keysight test solutions.

Application Note 2005-01-05