Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

WLAN 802.11n and 802.11ac implementation of MIMO

WLAN is an essential technology to help improve performance of current mobile data communication. WLAN offloads huge wireless data traffic from cellular communications such as LTE, HSPA+, HSPA, WCDMA, EV-DO, GPRS, and EDGE. Current 802.11n WLAN supports this data traffic offload as well as, data sharing among PCs and their peripherals including printers and multimedia players. Recently, the demands on even higher data rates on WLAN technologies expand applications to wireless High Definition video streaming among TV, multimedia players, video cameras, PCs, Smartphones, and tablets at both home and office. 802.11ac aims for a minimum 500Mbps data rate and up to around 6.93 Gbps with various enhanced technologies including wider channel bandwidth up to 160MHz, and higher modulation up to 256QAM. Furthermore, MIMO plays an important role in achieving very high throughput (VHT) 802.11ac with up to 8 channel beamforming and Multi-user MIMO (MU-MIMO) technologies. MIMO design will bring new test challenges from antenna design to avoid interference, power control, isolation, and more. Keysight provides broad and powerful 802.11ac MIMO measurement solutions including wider bandwidth MIMO signal generation and signal analysis to solve your test challenges and help you meet your time to market.

Explore YouTube Videos 

1-3 of 3

Sort:
N4010A Wireless Connectivity Test Set - Brochure 
The N4010A is the first test solution to deliver the ability to test Bluetooth, Bluetooth EDR, Bluetooth low energy, WLAN, and ZigBee in a single, easy-to-use, desk-top box.

Brochure 2012-03-30

PDF PDF 6.76 MB
MIMO Manufacturing Solution - Application Note 
Compares two of the most popular MIMO manufacturing test methodologies, including examples to illustrate the relative merits.

Application Note 2007-07-10

N4010A Programming Made Easy for WLAN Applications - Application Note 
This application note shows WLAN test developers and application engineers how to create effective integration test plans and manufacturing test sequences for the N4010A test set.

Application Note 2007-04-17

PDF PDF 954 KB