Here’s the page we think you wanted. See search results instead:


Contact an Expert

WiMAX™ Implementation of MIMO

Mobile WiMAX™ is based on the IEEE 802.16e standard but is evolving in waves as it overcomes market limitations. Wave 2 products include MIMO (Multiple Input, Multiple Output) techniques. The techniques used with the smart antenna technology of MIMO makes it possible to put more data into a wireless connection and extend the range. It is expected that Mobile WiMAX with MIMO will be able to carry approximately 4x more traffic than today’s 3G networks. In this case, wireless video becomes more realistic. The unique aspect of the MIMO implementation is the use of OFDMA. In OFDMA user data bursts overlap in time. This maximizes data flow in a complex environment.

  Figure 1. OFDMA burst structure.
  OFDMA Burst Structure

At any one point in time, there is data from multiple bursts available on different subchannels, as shown on the Y axis of Figure 1. These subchannels are logical arrangements of subcarriers, not physical arrangements of subcarriers. Therefore, adjacent subcarriers may actually belong to different subchannel groupings and be different modulation formats. While each data burst may only use one modulation format, adjacent subcarriers may have different modulation formats. And because each burst is unique, the pilot locations will be at many different subcarrier locations. The end result is a complexity not found in OFDM.

The complexity drives more sophisticated testing. Keysight is on the forefront of this testing. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Sources: Keysight Webinars, Wikipedia,

Explore YouTube Videos 

1-4 of 4

N5106A PXB Baseband Generator and Channel Emulator Flyer 
Keep pace with rapid design changes using the PXB baseband generator and channel emulator to test receiver signal processing to standards and beyond.

Brochure 2009-12-23

Move Forward to What's Possible in WiMAX 
This high-level brochure focuses on Fixed and Mobile WiMAX and details Keysight's solutions along each segment of the product lifecycle.

Brochure 2009-12-14

Mobile WiMAX™ Test Set Solutions Brochure 

Brochure 2008-10-21

WiMAX Design and Test Tools 
This flyer introduces Keysight’s WiMAX (802.16-2004) design and test tools used to efficiently and effectively simulate, troubleshoot, and verify WiMAX component, subsystem, or system designs.

Promotional Materials 2006-09-14