Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Manufacturing & Production Test

As the world rapidly transforms with new technologies constantly emerging in the market, engineers in the consumer electronics, industrial and medical industries rush to design products which incorporate the latest trends. The rate of change is increasing, and the pace of product innovation is expanding.

However, a few things remain unchanged, such as the need to reduce your product and design costs to improve margins, and to reduce your time-to-market in order to meet consumers’ increasing expectation for superior and modern products which evolve with the times.

Keysight can help. With our market-leading hardware and software, and over 75 years of test and measurement experience, let us help you solve your most difficult test challenges to keep you ahead of the curve.

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-18 of 18

Sort:
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

Application Note 2017-12-13

N9038A MXE EMI Receiver - Brochure 
This brochure an overview of the features and functionality in the N9038A MXE EMI receiver.

Brochure 2017-12-01

PDF PDF 6.64 MB
E5052B Signal Source Analyzer - Data Sheet 
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Data Sheet 2017-06-12

PDF PDF 2.11 MB
E5052B Signal Source Analyzer - Brochure 
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Brochure 2015-02-25

PDF PDF 1.92 MB
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

Solution Brief 2014-08-04

 
Streamline EMC Compliance Testing with Prescan Analysis Tools - Application Note 
Application note

Application Note 2014-08-01

PDF PDF 899 KB
Electromagnetic Compatibility, EMC CISPR Compliance Measurements – TDK RF Solutions 
Electromagnetic Compatibility CISPR Compliance Measurement Solution from TDK RF Solutions and Keysight

Solution Brief 2014-05-07

 
Electromagnetic Compatibility, EMC CISPR Compliance Measurements – ETS-Lindgren 
Electromagnetic Compatibility CISPR Compliance Measurement Solution from ETS-Lindgren and Keysight

Solution Brief 2014-04-29

 
Essential Capabilities of EMI Receivers - Application Note 
What makes an EMI receiver fully compliant? This application note provides an overview of some of the most useful internal diagnostic tools for quickly & efficiently measuring unwanted emissions.

Application Note 2013-10-14

N9038A MXE EMI Receiver Demo Videos on YouTube 
Explore YouTube for videos on the N9038A MXE EMI Receiver.

Demo 2013-10-01

 
N6141A/W6141A EMI Measurement Application Videos 
Videos developed to help you take advantage of the broad range of features offered on N6141A and W6141A measurement application.

Demo 2011-04-01

 
TDK RF Solutions Announces Integration of Agilent MXE EMI Receiver 

Press Materials 2011-03-18

 
TILE! Software Supports New Agilent MXE EMI Receiver  

Press Materials 2011-03-18

 
Agilent Technologies Introduces EMI Receiver  

Press Materials 2011-03-15

 
New Test Methodologies Improve EMI Testing Efficiency 
This 7 page application note discusses a sampling of PSA features of interest to the EMI community that will increase both the quality of data and speed by which results can be derived.

Application Note 2008-05-28

PDF PDF 801 KB
Fast, Easy, and Accurate Microwave Phase Noise Measurements using the E5052B with the E5053A 

Application Note 2008-05-22

E5052B Signal Source Analyzer Advanced Phase Noise and Transient Measurement Techniques 
This application notes describes two major advanced techniques of the SSA in phase noise measurement and transient measurement.

Application Note 2007-10-02

PDF PDF 1.28 MB
Making Compliance Measurements with the N9039A-Based EMI Measurement Receiver 

Application Note 2007-08-15

PDF PDF 1.58 MB