Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Manufacturing & Production Test

As the world rapidly transforms with new technologies constantly emerging in the market, engineers in the consumer electronics, industrial and medical industries rush to design products which incorporate the latest trends. The rate of change is increasing, and the pace of product innovation is expanding.

However, a few things remain unchanged, such as the need to reduce your product and design costs to improve margins, and to reduce your time-to-market in order to meet consumers’ increasing expectation for superior and modern products which evolve with the times.

Keysight can help. With our market-leading hardware and software, and over 75 years of test and measurement experience, let us help you solve your most difficult test challenges to keep you ahead of the curve.

1-25 of 25

Sort:
Right Load Switching and Simulation Design Choices for High Current and Mechatronic Functional Tests 
Key considerations for designing a cost-effective high-power switching and load management automotive functional test solution.

Application Note 2017-12-01

PDF PDF 664 KB
BT2191A Self-Discharge Measurement System - Data Sheet 
The BT2191A Li-Ion cell self-discharge measurement system characterizes self-discharge current much faster, with a powerful software for control, graphing, logging and storage.

Data Sheet 2017-12-01

Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note 
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

Application Note 2017-12-01

PDF PDF 784 KB
BT2152A Self-Discharge Analyzer - Data Sheet 
The BT2152A provides revolutionary reduction in the time required to discern good vs. bad cell self-discharge performance in manufacturing.

Data Sheet 2017-07-18

TestExec SL 8.1 - Data Sheet 
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

Data Sheet 2017-04-12

PDF PDF 1023 KB
Emulating Analog Input Sensors in Automotive Electronics Functional Test - Article Reprint 
This article discusses guidelines for evaluating the digital-analog converters for your automotive electronics functional test needs.

Article 2016-02-09

PDF PDF 318 KB
Finding Fault - Article Reprint 
testing mission-critical functions in automotive electronics.

Article 2016-02-05

PDF PDF 452 KB
Testing New Grounds in Automotive Electronics - Article Reprint 
Manufacturers are increasingly designing products for ease of test.

Article 2016-02-02

PDF PDF 279 KB
TS-8989 PXI Functional Test System - Brochure 
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

Brochure 2016-01-28

PDF PDF 671 KB
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide 
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

Configuration Guide 2016-01-20

PDF PDF 2.55 MB
TS-8989 System Integration Guide - Application Note 
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

Application Note 2015-11-11

PDF PDF 2.87 MB
Testing Automotive Electronic Parking Brake Controls with the TS-8989 - Application Note 
This application note discusses the configuration of a typical Keysight TS-8989 PXI Functional Test System for testing automotive electronic parking brake controls.

Application Note 2015-05-11

PXI Functional Test - TTCI 
PXI Functional Test Solution from TTCI and Keysight.

Solution Brief 2014-05-14

 
Test Instrument Emulator - WinSoft 
Test Instrument Emulation Solution from WinSoft and Keysight.

Solution Brief 2014-05-14

 
Functional Test - TTCI 
Functional Test Solutions from TTCI and Keysight.

Solution Brief 2014-05-14

 
Testplan Development on CVI Labwindows with TS-5400 PXI Series - Application Note 
This application note provides set-up guidelines to start developing your testplan on CVI Labwindows using the Keysight U8972A TS-5400 PXI Series functional test system.

Application Note 2014-03-25

Building Hybrid Test Systems. Ensuring success in two common development scenarios - Application Not 
Application Note 1465-33. When you migrate to a hybrid system that includes LXI along with GPIB, VXI, PXI, or any other architecture, two scenarios are most typical, minimum development time and maximum overall performance

Application Note 2008-10-15

Small Engine Dynamometer Testing - Application Note 
Performing Dynamometer Testing on Combustion Engines

Application Note 2008-06-01

PDF PDF 443 KB
Strain Measurement Application Using U2300A Series with Keysight VEE Pro - Application Note 
This application note describes how users can make strain and vibration measurements using the Keysight USB DAQ for reliability and strength characterization of concrete and metal structures.

Application Note 2007-05-18

PDF PDF 208 KB
Optimizing Power Product Usage to Speed Design Validation Testing (AN 1434) - Application Note 
This 15-page application note presents methods and techniques to decrease setup time and test time.

Application Note 2002-11-22

Rolling Mill 
In this Application Note following the description of the rolling mill application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition suitable for such an application is listed. Description Steel, aluminum, fiberglass...

Application Note 1997-11-01

PDF PDF 82 KB
Canning Process Characterization 
Following the description of the canning process application, measurement and control requirements for characterizing the process are discussed, then in this Application Note, Keysight data acquisition equipment suitable for such an application is listed. Description In the canning industry...

Application Note 1997-11-01

PDF PDF 94 KB
Appliance Testing 
In this Application Note following the description of the appliance testing application, measurement and control requirements for characterizing devices are discussed. Then, Keysight VXI-based data acquisition suitable for such an application is listed. Description Household and commercial...

Application Note 1997-11-01

PDF PDF 110 KB
Pharmaceutical Process Control 
In this Application Note following the description of the pharmaceutical process control, application measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-Based data acquisition equipment suitable for such an application is listed. Description...

Application Note 1997-11-01

PDF PDF 113 KB
Pilot Plant Monitoring 
In this Application Note following the description of the pilot plant monitoring application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description Pilot plants...

Application Note 1997-11-01

PDF PDF 120 KB