您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

阻抗與阻抗匹配

在被動元件產業,以及在材料、電源供應等眾多產業中,阻抗量測都佔有重要的地位。 比方說,電容 (C)、電感 (L) 和電阻 (R) 等物理參數,皆以阻抗為基礎進行量測。 此外,還可經由阻抗量測推導出材料參數(介電常數: ε,磁導率: μ)。 是德提供完整的阻抗測試設備和測試配件,可協助您進行量測。 當您選擇是德的阻抗量測產品,除了獲得準確可靠的測試結果外,還能享有更多的支援服務。

1-5 / 5

排序:
Impedance Measurement Handbook - 6th Edition - Application Note 
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

應用手冊 2016-11-02

Mobile Phone Load Pull Measurements - Maury Microwave 
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

解決方案簡介 2015-03-26

 
Multifrequency C-V Measurements of Semiconductors (AN 369-5) 
The Keysight 4284A has a DC bias capability of +/- 40V and a wide frequency cover age of 20 Hz - 1 MHz, which enable us to make semiconductor C-V measurements.

應用手冊 2008-12-10

Evaluation of MOS Capacitor Gate Oxide C-V Characteristics Using the Keysight 4294A(PN4294-3) 
As a result of extremely high integration of logic LSIs, MOS FETs with gate lengths of 0.1 mm or less have been produced recently. A consequence of this miniaturization has been the need for very thin gate oxide layers.

應用手冊 2003-06-26

Measurement of Cable Characteristics (AN 30) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1964-02-01

PDF PDF 586 KB