Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

EMI & EMC Simulations, Measurements, and Precompliance Testing

Este contenido requiere un buscador con JavaScript habilitado y Adobe Flash Player

Descargue Flash 

Meeting electromagnetic interference (EMI) compliance regulations is a critical step in bringing products to market quickly. Wherever you are in the product development cycle, Keysight has an EMI measurement solution for you.

Precompliance measurements

To avoid costly delays that can result from failed compliance testing, Keysight's EMI measurement application on X-Series signal analyzers allows you to perform precompliance measurements and diagnostic evaluation of your designs. Find and fix problems before they enter the test chamber with the N6141A measurement application on the N9030A PXA, N9020A MXA, or N9010A EXA, or W6141A on the N9000A CXA for a low-cost precompliance test solution.

EMC compliance testing

In EMC compliance testing, your success depends on moving products through the test queue quickly and efficiently. Conduct full standards-compliant testing in accordance with CISPR and MIL-STD with the upgradeable N9038A MXE EMI receiver. For a complete EMI test solution, Keysight Solutions Partners provide a single point of contact for you to combine the MXE with chambers, antennas, software, value-added integration, probes, and more.

Keysight offers design, simulation and test capability for all of your EMC/EMI design and test needs. After designing your device, you can utilize Keysight test equipment to verify your designs. Keysight products include X-Series signal analyzers, MXE EMI receiver, Network Analyzers, Signal Sources, Oscilloscopes and more, all for your test requirements.

EMI/EMC simulations

Early in the development cycle, Keysight EMPro software allows engineers to simulate the radiated emissions of electronic circuits and components and then determine whether these emissions are within levels specified by common electromagnetic compatibility (EMC) standards, such as FCC Part 15, CISPR 22 and MIL-STD-461F and ensure that their designs are compliant, even before hardware is developed.

Revisar Videos en YouTube 

  • no image available N9048B PXE EMI Receiver, 2 Hz to 26.5 GHz 
    no image available

    N9048B PXE EMI Receiver, 2 Hz to 26.5 GHz

    The new PXE EMI receiver series enables you to make radiated and conducted emissions tests to verify whether or not a product meets local regulatory compliance standards.

  • no image available N9038A MXE EMI Receiver, 3 Hz to 44 GHz 
    no image available

    N9038A MXE EMI Receiver, 3 Hz to 44 GHz

    The standards-compliant N9038A MXE EMI receiver offers frequencies up to 44 GHz, analysis bandwidth to 25 MHz, and graphical measurement diagnostic tools for compliance test.

  • N6141A EMC radiated scan with meters image N6141A EMI Measurement Application 
    N6141A EMC radiated scan with meters image

    N6141A EMI Measurement Application

    N6141A EMI measurement application provides a pre-compliance solution for conducted/radiated emissions testing to both commercial and MIL-STD requirements.

  • W6141A EMC radiated scan with meters image W6141A EMI Measurement Application for CXA 
    W6141A EMC radiated scan with meters image

    W6141A EMI Measurement Application for CXA

    W6141A EMI measurement application provides a pre-compliance solution for conducted/radiated emissions testing to both commercial and MIL-STD requirements.

  • no image available FieldFox and HSA Handheld Spectrum Analyzers 
    no image available

    FieldFox and HSA Handheld Spectrum Analyzers

    FieldFox and HSA handheld spectrum analyzers are available in frequencies up to 50 GHz and analysis bandwidth to 1 MHz and allow you to choose precision or value, RF or microwave.

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • no image available ENA Vector Network Analyzers, 5 Hz to 20 GHz 
    no image available

    ENA Vector Network Analyzers, 5 Hz to 20 GHz

    Industry standard of middle-range network analyzer, providing best-in-class performance, for passive and active device test

  • EMPro 3D EM Simulation Software 

    EMPro 3D EM Simulation Software

    EMPro is the first 3D Electromagnetic EM simulation software platform that completely integrates 3D EM simulation and the ADS circuit simulation software.

  • no image available N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz 
    no image available

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

    N9000A CXA low-cost X-Series signal analyzer offers frequencies up to 26.5 GHz and 25 MHz analysis bandwidth for essential signal characterization and cost-effective testing and teaching RF technology and signal analysis.

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 
    no image available

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    N9030A PXA high-performance X-Series signal analyzer up to 50 GHz (to 325 GHz and beyond with external mixer) ideal for applications in A/D, commercial communications and more; remote language compatibility; real-time spectrum analyzer capabilities.

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 
    no image available

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    The N9010A EXA is a general purpose signal analyzer; 10 Hz up to 44 GHz. The EXA signal analyzer provides a solid mix of speed and performance to 40 MHz bandwidth.

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 
    no image available

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    The N9020A MXA is a flexible signal analyzer; 10 Hz up to 26.5 GHz with up to 160 MHz analysis bandwidth. MXA addresses testing of multiple wireless formats and devices with built-in applications and is designed to accelerate product development.