这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

仪器和系统的控制与自动化

1-5 / 5

排序:
Simplify Signal Creation with Signal Studio Software - Brochure 
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

手册 2018-07-17

PDF PDF 2.50 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure 
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

手册 2015-08-17

PDF PDF 4.78 MB
Application Note5: Monitor how your device acts on the PCI/PCI-X bus 
Monitoring traffic on the PCI/PCI-X bus is done easily, but if you are designing PCI/PCI-x devices, you need to monitor the traffic relating to a particular device. This application allows you to debug your system quickly and effectively. The Keysight PCI/PCI-X Analyzer, a combination of...

应用说明 2001-10-04

PDF PDF 406 KB
Application Note3: Analyze how efficiently a device uses PCI/PCI-X resources 
The Keysight PCI/PCI-X Performance Optimizer, a combination of testcard and software, provides help regarding performance analysis of extensive systems or signle devices. If you perform benchmark tests, The Keysight PCI/PCI-X Performance Optimizer helps you quickly evaluate the performance of...

应用说明 2001-10-04

PDF PDF 469 KB
Application Note1: Check for PCI and PCI-X protocol rule violation 
The Keysight Protocol Observer, in combination with the Keysight Analyzer, simplifies the task of detecting protocol rule violations; this is not easy ...

应用说明 2001-09-28

PDF PDF 412 KB