您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

數位設計和互連標準

每一代數位標準的變化,都會帶來新的產品設計風險。藉由與業界專家以及像您這樣的工程師共同合作,我們得以取得第一手資訊並順利開發產品。是德科技與業界專家持續合作發展的高速數位測試解決方案,建構於量測儀器和不同領域的專業知識之上。藉由與您分享我們最先進的量測專業知識,是德科技可協助您順利克服挑戰,並且加速推出傲視業界的產品。

是德科技 - 提供最佳洞察力,創造最佳設計

請聯絡是德科技,以便了解有關數位設計與互連解決方案的更多資訊。
 

觀看YouTube影片 

縮小範圍

依產業/技術

依內容類型

依產品分類

1-25 / 429

排序:
N4880A Reference Clock Multiplier - Data Sheet 
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

產品型錄 2018-02-13

PDF PDF 2.35 MB
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

新聞簡訊 2018-01-04

 
BER Measurement Using Real-Time Oscilloscope Controlled from M8070A - Application Note  
The scope of this application note is to explain the BER measurement procedure using the M8045A pattern generator and DSAZ634A oscilloscope when controlled from M8070A system software.

應用手冊 2017-12-13

PDF PDF 6.78 MB
N5399C, N5399D HDMI Electrical Performance Validation and Compliance Software - Data Sheet 
Keysight's N5399C and N5399D HDMI electrical performance validation and compliance software gives you a fast and easy way to verify and debug your High Definition Multi-media Interface (HDMI) designs.

產品型錄 2017-12-07

PDF PDF 1.34 MB
U7238A MIPI D-PHY Compliance Test Software for Infiniium Oscilloscopes - Application Note 
Keysight Technologies' U7238A MIPI D-PHY compliance test software for Infiniium oscilloscopes gives you a fast, easy way to validate and debug your embedded D-PHY data links.

產品型錄 2017-12-01

Technology Refresh Services for FieldFox Handheld Analyzers - Flyer 
2-page flyer that explains and links to FieldFox handheld analyzers Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting

促銷資料 2017-12-01

PDF PDF 1.40 MB
Technology Refresh Services for X-Series Signal Analyzers - Flyer 
2-page flyer that explains and links to X-Series signal analyzer Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting.

促銷資料 2017-12-01

PDF PDF 931 KB
86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes - Data Sheet 
The 86100D-9FP PAM-N analysis software for 86100D DCA-X Series oscilloscopes helps you quickly and accurately analyze electrical and optical Pulse Amplitude Modulated (PAM) signals.

產品型錄 2017-12-01

PDF PDF 3.32 MB
Technology Refresh Services for V-Series, Z-Series Oscilloscopes - Flyer 
2-page flyer that explains and links to V-Series,Z-Series Oscilloscopes Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting.

促銷資料 2017-12-01

PDF PDF 699 KB
U7232E DisplayPort Electrical Performance Validation and Compliance Software - Data Sheet 
Keysight's DisplayPort electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your DisplayPort interface designs.

產品型錄 2017-11-28

PDF PDF 2.65 MB
One-Stop Calibration and Antenna Calibration - Solution Brief 
Keysight's newest locations in Iowa and Canada have new calibration capabilities to offer to customers in the Americas

解決方案簡介 2017-11-16

Full Scale Antenna Pattern Measurements - Solution Brochure 

型錄 2017-11-14

PDF PDF 290 KB
PS-X10-100 PCI Express® Pre-compliance Test Execution/Compliance Testing Support Services 
Keysight helps customers’ PCI Express-based products pass official tests at every stage

型錄 2017-11-02

PDF PDF 799 KB
How to Test USB Power Delivery (PD) Over Type-C - Application Note 
USB Type-C power delivery creates possibilities for USB connected devices with higher, bi-directional power and power for non-USB devices with ALT mode. Learn more about verification/compliance.

應用手冊 2017-11-01

在 YouTube 網站上觀看 ADS 影片 
Keysight EEsof EDA 在 YouTube 上的先進設計系統(ADS)影片播放清單。

基本展示 2017-10-31

 
ECOC Exhibition 2017 - Joachim Peerlings - Keysight Technologies 
VP and GM Networks and Data Centers Joachim Peerlings introduces the new Keysight solutions in PAM-4 and in coherent test.

基本展示 2017-10-09

 
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

產品型錄 2017-10-04

PDF PDF 3.63 MB
U7243C USB 3.1 — 5 Gbps and 10 Gbps Transmitter Compliance Software - Data Sheet 
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

產品型錄 2017-09-29

PDF PDF 1.89 MB
N6470B Thunderbolt 3 Transmitter Compliance Test Software for Infiniium Oscilloscopes - Data Sheet 
The N6470A Thunderbolt electrical test software gives you an easy way to verify and debug your Thunderbolt designs for both silicon validation as well as products like storage devices or mother boards.

產品型錄 2017-09-27

N7018A Type-C Test Controller - Data Sheet 
This data sheet introduces the Type-C Test Controller which provides full control of the USB Type-C interface which is core to the RX and TX compliance testing in USB3.1, Thunderbolt and DisplayPort.

產品型錄 2017-09-27

PDF PDF 1.46 MB
M8085A MIPI Receiver Test Solutions - Data Sheet 
Datasheet for the M8085A plug in software for the M8070A Bit Error Ratio Test system software

產品型錄 2017-09-20

PDF PDF 1.61 MB
End-to-End System-Level Simulations with Repeaters for PCIe® Gen4: A How-To Guide 
DesignCon 2017 - The paper describes how to quickly and effectively evaluate the end-to-end link performance of a PCI-Express Gen-4 link involving a Root Complex, a Repeater, and an End Point.

應用手冊 2017-08-28

PDF PDF 1.44 MB
N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet 
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

產品型錄 2017-08-23

Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup 
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

基本展示 2017-08-17

 
Technical Experts Discuss, Demonstrate Latest EM Compatibility Techniques, SI Solutions at EMC 2017 
Keysight's electromagnetic (EM) and signal (SI) and power integrity (PI) experts will be available at the 2017 IEEE International Symposium on Electromagnetic Compatibility, Signal and Power Integrity (EMC 2017) to discuss a range of topics.

新聞資料 2017-08-02

 

1 2 3 4 5 6 7 8 9 10 ... 下一頁