这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

关于特定元器件和器件的应用信息

1-10 / 10

排序:
Testing a Network Communication PCBA from Prototype to Manufacturing - Article Reprint 
Early implementation of BST can cut test costs and time.

文章 2016-02-17

PDF PDF 178 KB
New IEEE Standards for Board and System Tests - Article Reprint 
This article highlights of changes to IEEE Std 1149.1, IEEE Std 1149.6, IEEE P1149.10 and IEEE P1838.

文章 2016-02-16

PDF PDF 190 KB
The Boundary Scan Toolbox - Article Reprint 
Find out how boundary scan can enable embedded and other value-added test in your toolbox.

文章 2016-02-16

PDF PDF 409 KB
I'm a Board Test Engineer and I'm Loving It! - Article Reprint 
Life on the road can be relentless, but it’s never boring. Find out why from this personal story of a test engineer.

文章 2016-02-12

PDF PDF 178 KB
Emulating Analog Input Sensors in Automotive Electronics Functional Test - Article Reprint 
This article discusses guidelines for evaluating the digital-analog converters for your automotive electronics functional test needs.

文章 2016-02-09

PDF PDF 318 KB
Manufacturing Test Solutions for SSDS - Article Reprint 
A new system performs both ICT and boundary scan in high-volume settings.

文章 2016-02-09

PDF PDF 222 KB
Testing the Internet of Things - Article Reprint 
Connectivity is embedded in the electronics ecosystem. And test should be embedded in the devices that support it.

文章 2016-02-09

PDF PDF 79 KB
Tester for Hire - Article Reprint 
This article explores the possibility of renting test equipment to help electronics manufacturers juggle capacity according to production demand and available resources.

文章 2016-02-09

PDF PDF 381 KB
Finding Fault - Article Reprint 
testing mission-critical functions in automotive electronics.

文章 2016-02-05

PDF PDF 452 KB
Realization and Analysis of Electronically Steerable Phased Array using Scripting & Parameterization 
With the advent of multi-core, high speed processors and abundant memory availability, complex designs using 3-D full-wave electromagnetic (EM) tools have become common choice for microwave and antenna engineers.

文章 2013-07-09