Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Компоненты и устройства специального назначения

1-8 из 8

Упорядочить:
Paving the Way for Research and Innovations - Brochure 
This is a selection guide for engineering researchers. It highlights the key research areas that Keysight is involved in, and solutions that can help to meet the research & development objectives.

Брошюра 2018-01-11

PDF PDF 5.72 MB
Evaluating Oscilloscopes for Low-Power Measurements - Application Note 
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

Руководство по применению 2017-12-01

[Automotive Radar] 24, 76, and 79 GHz Band Tx/Rx and Components Evaluation 
For design verification of millimeter wave collision avoidance radar with high resolution and wide viewing angle

Брошюра 2016-12-28

PDF PDF 520 KB
Time Domain Reflectometry Theory - Application Note 
When compared to other measurement techniques, time domain reflectometry provides a more intuitive and direct look at the DUT's characteristics.

Руководство по применению 2015-01-30

Power Analysis using the S-Series oscilloscope 
See how to make power measurements with an oscilloscope, current probe and measurement application software using a USB target board as an example.

Видеоролики, демонстрирующие решение прикладных задач 2014-09-04

MOV MOV 20.02 KB
High Precision Time Domain Reflectometry - Application Note 
Time domain reflectometry (TDR) is a well-established technique for verifying the impedance and quality of signal pats in components, interconnects, and transmission lines.

Руководство по применению 2014-01-23

Tips for Making Low Current Measurements with an Oscilloscope and Current Probe 
An oscilloscope and a clamp-on current probe provide an easy way to make current measurements without necessarily breaking the circuit.

Руководство по применению 2012-12-10

Magneto-Optical Disk Drive Research (PN 3) - Application Note 
This 4-page Product Note describes how the Keysight 81100 family of pulse/pattern generators can be used together with a Keysight Infinium oscilloscope to help magneto-optical disk drive.

Руководство по применению 2004-07-29

PDF PDF 275 KB