您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

元件與特定裝置

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

1-8 / 8

排序:
Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief 
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

應用手冊 2015-11-14

Highly Accurate Amplifier ACLR and ACPR Testing with the Keysight N5182A MXG Vector Signal Generator 
This note discusses ACLR/ACPR as a key performance characteristic for power amplifiers used to test wireless communications systems and how the Keysight MXG vector signal generator is used to test them.

應用手冊 2006-08-30

Network Analysis Basics - 10 Hints for Making Better Network Analyzer Measurements (AN 1291-1B) 
This Application Note contains hints to help you understand and improve your use of network analyzers, and a summary of network analyzers and their capabilities.

應用手冊 2001-09-17

Performing Two-Tone Measurements with the Keysight 8360 (PN 8360-4) 
This Product Note illustrates how to use two Keysight 8360 synthesized sweepers to obtain two tracking signals offset by a fixed frequency (fixed offset).

應用手冊 2001-01-11

PDF PDF 84 KB
RF Component Measurements - Mixer Measurements Using the 8753B Netwotk Analyzer - Product Note 
This Product Note describes several procedures and hardware setups for measuring the performance of a mixer or frequency translator using the 8753B Vector Network Analyzer.

應用手冊 2000-11-01

PDF PDF 3.49 MB
Testing CDMA Base Station Amplifiers (AN 1307) 
The objective of this Application Note is to cover the basic measurement fundamentals of characterizing the linear and non-linear behavior of CDMA power amplifiers.

應用手冊 2000-05-01

Improving Network Analyzer Measurements of Frequency-translating Devices (1287-7) – Application Note 
This Application Note explores current test equipment solutions and techniques that can be used to accurately characterize and test frequency-translating devices.

應用手冊 2000-03-01

Microwave Component Measurements - Mixer Measurements using the Scalar Network Analyzer (AN 345-2) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1987-05-01

PDF PDF 1.13 MB