关于特定元器件和器件的应用信息
1-2 / 2
Simplified Motor Spin-up Analysis (AN 1200-1)
This Application Brief offers the Keysight 53310A Modulation Domain Analyzer as a solution to the problem of characterizing a motor's
performance without the need for external controller.
应用说明 2000-08-01 |
|
Direct Characterization of Motion Control Systems (AN 1200-2)
This Application Brief is one of a series. It demonstrates how the Keysight 53310A makes it easy to capture and view velocity profiles, without the need for an external controller.
应用说明 2000-08-01 |