検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

RF&マイクロ波

絞込み

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

101-125 / 577

並べ替え
Splitter, Coupler, Balun and Attenuation Synthesis 
Learn about RF/microwave signal control using splitters, combiners, couplers, baluns and attenuators. Then quickly design from 27 different popular topologies such as Wilkinson splitter, Lange Coupler and 90 degree branch line including generation of their distributed layouts on microstrips using signal control synthesis.

デモ 2015-08-15

 
Transmission Line and Advanced Tline Synthesis 
Transmission line synthesis provides 24 types of rectangular and circular transmission line structures for interactive electrical-to-physical or physical-to-electrical synthesis of transmission line parameters such as impedance, even-odd mode impedance, coupling, spacing and width. Learn how to automatically convert a distributed electrical schematic into transmission line structures with automatic insertion and absorption of discontinuities such as chamfered bends, Tee’s, steps and end effects with Advanced Tline synthesis.

デモ 2015-08-15

 
Passive Filter Synthesis 
Learn how to quickly design LPF, BPF, HPF and Bandstop filters from a complete selection of response shapes such as Chebyshev, Butterworth, Cauer, Bessel or user-defined G-value tables. Automatically calculate LC component values for single-ended or balanced differential topologies for fast realization with passive filter synthesis. Includes singly terminated topologies for diplexer and multiplexer designs.

デモ 2015-08-15

 
Equalization Network Synthesis 
Learn how to quickly design active and passive equalization networks to correct for group delay and phase distortions in your RF systems or circuits such as filters and amplifiers defined by measured S-parameters or equivalent circuits. Automatically calculate and optimize component values of analog equalization networks with equalization network synthesis.

デモ 2015-08-15

 
Phase Locked Loop PLL Synthesis 
Designing phase locked loops (PLL) for frequency synthesizers or frequency/phase modulator/demodulator can be a daunting task because of the multiple interactions of the PLL components such as reference source, loop filter, phase-frequency-detector, divider and VCO. PLL synthesis interactively guides the designer in selecting the appropriate specs for these components in order to achieve the desired balance of loop stability, phase noise and lock time.

デモ 2015-08-15

 
RF Mixer Synthesis 
Learn about RF mixer characteristics and how to select from 11 different passive and active topologies including single ended, balanced, double-balanced and Gilbert Cell for achieving the required frequency translation conversion gain and LO-RF-IF isolation. Then design them quickly with automatic calculation of component values through mixer circuit synthesis.

デモ 2015-08-15

 
WhatIF Frequency Planning Synthesis 
When selecting LO and IF frequencies in RF systems for receivers or transmitters, it is extremely tideous to identify all interfering frequency mixing spurious and intemod signals that result near the desired IF. Learn how to do frequency planning quickly and interactively compare high-side or low-side mixing to obtain a spurious-free frequency plan that requires minimal filtering. This video also shows how to perform multi-band down conversion frequency planning to a common IF for economical realization.

デモ 2015-08-15

 
Active Analog Filter Synthesis 
Learn how to quickly design active analog filters with op-amps from a complete selection of response shapes such as Chebyshev, Butterworth, Bessel Cauer or user-defined G-value tables. Select from all popular topologies such as biquad, elliptic, single or multiple feedback for fast realization with active filter synthesis. Includes singly terminated topologies for diplexer and multiplexer designs.

デモ 2015-08-15

 
Speed, Accuracy, and Performance in Your RF Module Testing - Eljay Microwave 
Speed, accuracy, and performance in your RF module testing – Eljay Microwave and Keysight

ソリューション概要 2015-08-01

 
Speed, Accuracy, and Performance in Your RF Module Testing 
Co-branded Solutions Partner brochure with Eljay Microwave on RF module testing

ブローシャ 2015-07-16

PDF PDF 504 KB
Keysight Technologies M9018A PXIeシャーシ 18スロット、3U、8 GB/s 
Keysight M9018A PXIeシャーシは、優れた柔軟性、互換性、性能を提供します。16個のPXIeハイブリッドスロットを備え、PXIeモジュールとPXIeハイブリッド互換モジュールを混在して搭載できます。高度なPCIe®スイッチファブリックは、最高Gen 2の速度で動作し、ほとんどのPXIeコントローラで使用できます。このシャーシは、革新的な空冷設計により、ほとんどの場合、4Uのラックスペースに収納できます。最新の1Uラック・マウント・コンピューターと組み合わせることにより、わずか5Uのラックスペースで、高性能システムを構築できます。

データシート 2015-07-15

DDR3 Memory Protocol Analysis and Compliance Verification – FuturePlus 
Straightforward and reliable DDR3 DIMM bus analysis at 2400MT/s and DDR3 SO-DIMM analysis at 1867MT/s – FuturePlus System and Keysight

ソリューション概要 2015-07-14

 
Programming with the N937xA PXIe Vector Network Analyzers - Application Note 
This application note discusses the process of developing a C# application using an IVI driver as the programming remote driver for the M937xA PXIe vector network analyzer.

アプリケーション・ノート 2015-07-07

PDF PDF 4.75 MB
Keysight Technologies レーダー/無線アプリケーション用のピーク・パワー・ソリューション 

ブローシャ 2015-07-02

PDF PDF 1.94 MB
Keysight Technologies E5072A ENAシリーズ ネットワーク・アナライザ 30 kHz ~ 4.5/8.5 GHz 
Keysight Technologies E5072A ENAシリーズ ネットワーク・アナライザ 30 kHz ~ 4.5/8.5 GHz

技術概要 2015-06-26

IMS 2015 Demos from Keysight EEsof EDA 
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

デモ 2015-06-19

 
How to Match RF Impedance Effectively By Optimally Selecting SMT Devices 
This video demonstrates a very effective RF impedance matching methodology with SMT devices that helps RF engineers save time and cost. With this methodology, RF engineers can start to match the design with a list of good combinations of SMT devices which satisfies the target impedance and loss specifications instead of trying out unlimited possibilities at the workbench. This methodology should work very well with typical wireless or mobile product designs such as smart phones.

使用法の説明ビデオ 2015-06-11

 
さまざまなサイズですべてに対応 最適な形状の測定器を選択 

アプリケーション・ノート 2015-06-08

Keysight Technologies to Demonstrate Latest EDA Software Solutions at 52nd Annual DAC 
Keysight announces it will demonstrate its latest electronic design automation software for microwave, RF, high-frequency, high-speed digital, RF system, electronic system level, circuit, 3-D electromagnetic, physical design and device-modeling applications at the Design Automation Conference (DAC) 2015, Booth 2020, San Francisco, June 8-10.

プレス資料 2015-06-08

 
Determining the Best RF Simulation Tools as an RF Consulting Engineer 
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

記事 2015-06-08

PDF PDF 2.64 MB
雑音指数の不確かさ計算機 
雑音指数不確かさ計算機は、常に要求される高いシステム性能に対応できるように、コンポーネントからシステムまでのデザイン作業を支援します。

解析ツール 2015-05-29

 
Intercept Technology Announces Enhancements to Advanced Design System Interface Functionality 
Intercept Technology Inc., a leading EDA software developer for PCB, RF and hybrid design solutions, announces enhancements to the ADS Board Link interface functionality within Pantheon.

プレス資料 2015-05-22

 
TowerJazz to Provide Customers with New Silicon RFIC Design Interoperability Feature in ADS 
TowerJazz, the global specialty foundry leader, announces access to a new silicon RFIC interoperability feature available in Advanced Design System (ADS) EDA software.

プレス資料 2015-05-20

 
IHP supports Silicon RFIC Interoperability with Keysight Technologies’ ADS 2015 Release 
IHP announces support for ADS-Virtuoso Interoperable process design kits (PDKs). The PDKs are designed for use with Keysight’s Advanced Design System (ADS) EDA software and provide users access to a new Silicon RFIC interoperability feature available in ADS 2015.01.

プレス資料 2015-05-19

 
Intercept Technology Announces Integration of Advanced Design System Macros in Pantheon 
Intercept Technology Inc., a leading EDA software developer for PCB, RF and hybrid design solutions, today announced an agreement to integrate Keysight ADS Board Link macros within the Pantheon design application environment.

プレス資料 2015-05-18

 

前へ 1 2 3 4 5 6 7 8 9 10 ... 次へ