이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF 및 마이크로웨이브

상세 분류

산업/기술

분야별 검색결과

제품 카테고리별

501-525 / 551

정렬방식:
PNA Automation - Connectivity Advances for Component Manufacturers 
LAN-enabled instruments are launching a new era in test and measurement. The ability to integrate test instrumentation with IT infrastructure is having a profound effect on how data is acquired and used in a modern facility.

어플리케이션 노트 2000-10-03

Extending Vector Signal Analysis to 26.5 GHz with 20 MHz Information Bandwidth (PN 89400-13) 
This Product Note shows you how to configure, calibrate and operate a measurement system capable of wide bandwidth (up tp 20 MHz) vector signal analysis using the 89410A VSA & the 71910A Wideband Surveillance Receiver.

어플리케이션 노트 2000-10-01

PDF PDF 569 KB
Compliance Testing to the IEC 1000-3-2 (EN 61000-3-2) and IEC 1000-3-3 (EN 61000-3-3) Standards (AN 1273) 
Regulatory standards for AC mains phenomena are critical to maintaining the quality of ac power distribution systems. The goal of this Application Note is to provide an introduction to these standards as well as technical issues of these standards.

어플리케이션 노트 2000-10-01

PDF PDF 627 KB
89400 Series Vector Signal Analyzer Measuring CDMA Measurements 
This Product Note describes features of the vector signal analyzers and methods for characterizing CDMA and other spread spectrum systems. Measurements include power, time-selective, transient and vector modulation analysis.

어플리케이션 노트 2000-10-01

10 Steps to a Perfect Digital Demodulation Measurement (PN 89400-14A) 
This Product Note provides a recommended procedure for configuring the Keysight 89400 Series Vector Signal Analyzers to demodulate and characterize a wide variety of digitally-modulated signals. Follow it step-by-step to insure that no important setup parameters are missed or incorrectly...

어플리케이션 노트 2000-10-01

적합한 파워 미터 및 센서 선택 
This product note outlines applications considerations and the newest sensor technologies. It also reviews the families of thermocouple, diode and two-path, diode-attenuator-diode sensors.

어플리케이션 노트 2000-10-01

Tips on External Clock Operation with Keysight FASS (PN 8791-5) 
This Product Note provides helpful tips and examples of external clock operation with the 8791/10 Frequency Keysight Signal Simulator.

어플리케이션 노트 2000-10-01

PDF PDF 199 KB
Modulation Solutions for RF and Microwave Receiver Test (PN 8780A-2) 
This Product Note describes the modulation capabilities of the Keysight 8780A. It also includes several actual measurements made on an Keysight 8780A sampled at random to show how actual performance compares with the specifications.

어플리케이션 노트 2000-10-01

PDF PDF 426 KB
Using EVM Measurements to Analyze and Troubleshoot Vector-Modulated Signals (PN 89400-14) 
This Product Note reviews the basics of EVM measurements on the 89400 vector signal analyzers, and outlines a general procedure that may be used to methodically track down even the most obscure signal problems. Understanding Error Vector Magnitude EVM Defined Making EVM...

어플리케이션 노트 2000-10-01

Comparing Power Measurements on Digitally Modulated Signals 
Measuring the power of digital CDMA signals is not as straightforward as the procedure employed when measuring their analog counterparts. While there are several ways to perform these in-channel and out-of-channel measurements, a spectrum analyzer and software-implemented power detection makes...

어플리케이션 노트 2000-09-01

PDF PDF 81 KB
Practical Noise-Figure Measurement and Analysis for Low-Noise Amplifier Designs (AN 1354) 
This Application Note is a timely and detailed examination of the process needed for making practical noise figure measurements of low-noise amplifiers which includes software modeling.

어플리케이션 노트 2000-09-01

PDF PDF 1.65 MB
89400 Series Vector Signal Analyzer Measuring Phase Noise 

어플리케이션 노트 2000-09-01

89400 Series Vector Signal Analyzer Understanding Time and Frequency Domain Interactions  
The intent of this Product Note is to provide a more intuitive feel for interactions among the time and frequency setup parameters of the Keysight 89400 Vector Signal Analyzers.

어플리케이션 노트 2000-09-01

Tools for Digital Microwave Radio Installation and Maintenance (AN 355-1) 
This Application Note is an application and testing overview of instrumentation needed for characterizing performance of digital microwave radios at the time of link installations, or for the periodic maintenance functions. Covers topics from multipath fading tests to group delay and BERT tests...

어플리케이션 노트 2000-09-01

PDF PDF 1.21 MB
Using Vector Modulation Analysis in Digital RF Communications Systems (PN 89400-8) 
Keysight 89400 Series Vector Signal Analyzers with vector modulation analysis (option AYA) provide the numerical and visual tools to help quickly identify and quantify impairments to digitally modulated signals, whether using standard or several non-standard modulation formats. This Product...

어플리케이션 노트 2000-09-01

Examine GMSK Modulation in GSM and PCN Mobile Communications Systems (AN 1200-11) 
Current analog mobile communications systems have reached capacity limits in several large population centers. Future systems will utilize Time Division Multiple Access techniques to increase capacity. These new digital modulation techniques are difficult to characterize using conventional test...

어플리케이션 노트 2000-09-01

89400 Series Vector Signal Analyzer Time-Capture Capabilities 
The 89400 Series Vector Signal Analyzers (VSAs) feature a time-capture capability that enables the user to collect up to 1 Msample of data at a time and later choose what type of analysis to perform on the data.

어플리케이션 노트 2000-09-01

89400 Series Vector Signal Analyzer Measuring Transmitter Transients 
This Product Note describes how to use the 89400 Series vector signal analyzers to understand and control the transient behavior of transmitters.

어플리케이션 노트 2000-09-01

Optimizing VCO/PLL evaluations and PLL synthesizer designs AN 1330-1 
This application note clarifies the role and performance requirements of the synthesized oscillator used in wireless communication equipment, and introduces our test solution for VCO/PLL evaluation.

어플리케이션 노트 2000-09-01

Optimizing Spectrum Analyzer Amplitude Accuracy (AN 1316) 
This Application Note covers the factors affecting the accuracy (or uncertainty) of amplitude measurements made with spectrum analyzers, and explains how to calculate worst-case uncertainty in general situations. It will help you analyze a measurement and decide what procedure to follow to...

어플리케이션 노트 2000-08-01

VCO Step Response Analysis Made Easy (AN 1200-3) 
The Keysight 53310A allows for an easy-to-use single pass technique for displaying the VCO's output frequency versus time. It makes rapid, high resolution frequency measurements in a back-to-back manner. This yields a full analysis of a VCO's step response in a single pass. For applications that...

어플리케이션 노트 2000-08-01

Keysight Technologies and Communications: Six Decades of Measurement Contributions 
The attached 36 page Booklet is an illustrated history of test and measurement innovations for communication applications, and documents Keysight's 60 years of these contributions. Keysight Technologies has been making measurement contributions to the communications industry ever since Dave Packard...

브로셔 2000-08-01

PDF PDF 1.73 MB
Noise Power Ratio Measurements Using E2507B/E2508AMulti-format Communications Signal Simulator 
The NPR measurement requires a stimulus source to generate conditioned noise and a measurement receiver to analyze the changes in the noise after it passes through the device under test. This Product Note shows how the E2507B or E2508A Multi-format Communications Signal Simulator...

어플리케이션 노트 2000-08-01

PDF PDF 384 KB
Peak Deviation and Center Frequency Measurements for CT2 and DECT Radios (AN 1200-12) 
The use of digital modulation in mobile communications systems is growing rapidly. Information in the form of 1s and 0s is often transmitted as two different frequencies. This is known as minimum shift keying or GMSK if the data is filtered. Measuring the deviation accurately on a bursted signal...

어플리케이션 노트 2000-08-01

Fast Characterization of Pulse-Width Encoded Data (AN 1200-5) 
The built in fast histogram capability of the Keysight 53310A is a simple and easy way to analyze pulse width encoded data. In less than a second, it takes a hundred thousand pulse width measurements, rearranges the measurements in value order, then displays how often a given value occurred.

어플리케이션 노트 2000-08-01

이전 ... 21 22 23 다음