您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

縮小範圍

依產業/技術

依內容類型

依產品分類

351-375 / 553

排序:
發現 Keysight Genesys 
一系列 Keysight EEsof EDA Genesys 示範影片與教材

基本展示 2011-05-05

 
The Coming of Age of the Software Communications Architecture 
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

專文 2011-04-24

PDF PDF 1.61 MB
Fast Circuit Envelope Models for RFIC verification 
Fast Circuit Envelope Models for RFIC verification Learn to verify 4G/LTE wireless RFIC transceivers 1000x faster using the GoldenGate “Fast Circuit Envelope” models in SystemVue.

基本展示 2011-04-18

 
Multichannel scopes enable MIMO RF testing 
This article discusses troubleshooting techniques with time-coherent multichannel scopes and 89600 VSA software to gain insight into error mechanisms affecting their hardware EVM performance and system-level RF transmitter performance budgets.

專文 2011-04-12

 
N6141A/W6141A EMI 量測應用軟體展示影片 
請觀看 N6141A 和 W6141A 量測應用軟體展示影片,以充分善用其多樣化量測功能與特性。

基本展示 2011-04-01

 
Time-domain Simulations of High-speed Links with X parameters 

新聞資料 2011-03-24

 
TILE! Software Supports New Agilent MXE EMI Receiver  

新聞資料 2011-03-18

 
TDK RF Solutions Announces Integration of Agilent MXE EMI Receiver 

新聞資料 2011-03-18

 
Agilent Technologies Introduces EMI Receiver  

新聞資料 2011-03-15

 
Agilent's Latest GoldenGate RFIC Simulation Software Raises the Bar on Performance and Usability 
Agilent Technologies announces GoldenGate 2011

新聞資料 2011-03-10

 
Tackling the Mixed-signal Testing Challenges of SDR 
Software-defined radios (SDR) utilize a combination of FPGAs, DSPs and analog/RF designs to achieve the radio’s system performance.

專文 2011-03-09

 
ADS 2011 Videos Debut on YouTube 
A collection of Advanced Design System 2011 video demonstrations and tutorials

基本展示 2011-02-25

 
Agilent Technologies' Advanced Design System 2011 EDA Platform to Debut via YouTube and Webcast 
ADS 2011 debuts on YouTube and Webcast.

新聞資料 2011-02-22

 
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note 
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

應用手冊 2011-01-25

An Innovative and Integrated Approach to III-V Circuit Design 
This article explains how to drive III-V circuit design improvement by unified modeling, Design of Experiments (DOE) simulation, and Pareto Analysis

專文 2011-01-10

PDF PDF 360 KB
X-parameters: Commercial implementations of the latest technology enable mainstream applications 
This blog article from Microwave Journal introduces advances in commercially available solutions for characterization, modeling, and design of nonlinear components and systems based on X-parameters.

專文 2011-01-06

 
Custom OFDM Signal Generation Using SystemVue - Application Note 
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

應用手冊 2010-12-09

Combining Simulation and Test to Accelerate SDR Development 
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

應用手冊 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue 
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

應用手冊 2010-10-25

PDF PDF 2.08 MB
Defining a New Methodology for Radar System Design 
Article from Microwave Product Digest, October 2010, discussing the use of analysis suites for the design of advanced digital signal processing techniques.

專題報導 2010-10-01

 
Accounting for Antenna and MIMO Channel Effects Using SystemVue 
This application note helps MIMO architects and system verifiers predict the effects of propagation and physical imperfections of 8x8 MIMO antennas on 4G system performance, before hardware prototypes are av.

應用手冊 2010-09-24

S-Parameter Simulation in Advanced Design System 
This short tutorial video outline the procedure of using external S-Parameter files in ADS as well as exporting S-Parameter files from ADS S/W.

基本展示 2010-09-23

 
Agilent Technologies Begins Unveiling ADS 2011 for Multi-Technology 
Agilent Technologies Inc. announces the highly anticipated next release of its Advanced Design System (ADS) flagship RF design software.

新聞資料 2010-09-22

 
Keysight N8480系列熱耦功率感測器 
Keysight N8480系列熱耦功率感測器

產品型錄 2010-09-01

X-parameters Aid MMIC Design 
Microwaves & RF article on how models based X-parameters can provide insights into the linear and nonlinear behavior of key components in wireless systems, including power amplifiers and mixers.

專文 2010-07-15

 

上一個 ... 11 12 13 14 15 16 17 18 19 20 ... 下一頁