您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-25 / 63

排序:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

新聞簡訊 2019-04-09

 
Ericsson and Freiburg U. Design High-Q Power Harvesting Circuit Using ADS 
ADS HB was used to explore the design space around the innovative impedance transformation using a high Q quartz crystal resonator to transform the low voltage from the low impedance antenna.

案例研究 2019-03-14

PDF PDF 2.37 MB
Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules 
Microwave Product Digest (MPD) featured article on "Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules Using an Integrated Design Flow", written by Keefe Bohanan, Applications Engineer District Manager for Keysight EEsof EDA.

專文 2016-11-29

PDF PDF 3.90 MB
Direct-Synthesis Software Approach Facilitates Filter Design 
This Microwaves & RF article discusses how Genesys software can be used to design filters with the direct-synthesis technique. A lowpass filter example is presented to illustrate the software’s capabilities.

專文 2016-11-28

 
Using DSP and RF circuit co-design to reduce risk and cost 
For modern design organizations, it’s now more imperative than ever that they simulate both Digital Signal Processor (DSP) and RF circuits together at the system level using mixed signals.

專文 2016-10-11

 
Software plus signal generators and analyzers support IEEE 802.11p design and test 
Jungik Suh, marketing program manager, Automotive & Energy Solutions, Keysight Technologies, provides input on several Keysight solutions for the connected-car arena for Evaluation Engineering's October print special report on automotive test.

專文 2016-10-05

 
Follow Keysight EEsof EDA on Twitter! 
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

新聞簡訊 2016-07-14

 
Minimizing Design Risk, Shortening Development Time of a Digital Transmission System 
Powerful design and simulation software provides valuable insights to help uncover and solve difficult design challenges at every stage of the design process.

案例研究 2015-12-15

PDF PDF 1.17 MB
Using Automatic Synthesis of RF, Microwave & Analog Circuits to Increase Design Productivity by 10x 
Microwave Product Digest's October 2015 Featured Article written by How-Siang Yap of Keysight Technologies.

專題報導 2015-10-28

 
Keysight EEsof EDA makes it easy to get back to school—at least virtually 
Rick Nelson, executive editor of Evaluation Engineering, visited Keysight Technologies and had this to say about Keysight EEsof EDA.

專文 2015-09-11

 
Determining the Best RF Simulation Tools as an RF Consulting Engineer 
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

專文 2015-06-08

PDF PDF 2.64 MB
Accurate Simulation Models Yield High-Efficiency Power Amplifier Design 
This Article by Sonoko Akamatsu, Charles Baylis, and Larry Dunleavy details the design goals and simulation- based processes for Power Amplifier Design.

專文 2014-07-31

PDF PDF 592 KB
New LDMOS Model Delivers Powerful Transistor Library - Part 2 
This article reprint presents that the CMC (LDMOS FET) model can be scaled for a larger device, with a good fit for signal, power and distortion performance as illustrated by a 60W Doherty PA design example.

專文 2014-07-31

PDF PDF 699 KB
New LDMOS Model Delivers Powerful Transistor Library - Part 1 
This Article presents a new CMC LDMOS model that can accurately predicts both small-signal and nonlinear performance, and is scalable for devices of different sizes and power output capabilities.

專文 2014-07-31

PDF PDF 544 KB
Using S-Parameter Data Effectively 
This Article by Wilfredo Rivas-Torres focuses on how to incorporate Sparameters in the design process using a CAD approach.

專文 2014-07-31

PDF PDF 248 KB
Digital Predistortion Linearizes Wireless Power Amplifiers 
This Article by Wan-Jong Kim, Shawn P. Stapleton, Jong Heon Kim, and Cory Edelman focuses on how digital predistortion linearizes wireless power amplifiers.

專文 2014-07-31

PDF PDF 1.81 MB
RF SiP Design Verification Flow with Quadruple LO Down Converter SiP  
This article reprint by HeeSoo Lee and Dean Nicholson outlines the design flow used for a System-in-Package component, using multiple die integrated into a single packaged device.

專文 2014-07-31

PDF PDF 505 KB
Symmetric and Asymmetric - Coupled Lines Band-Stop Filters at Ku/Ka Bands 
This Article presents theory and design of coupled-line spur line band-stop filters, which are quite compact structures, lower radiation loss than conventional shunt stub and coupled-line filters.

專文 2014-07-31

PDF PDF 1.38 MB
Design and Characterization of Discontinuous RF/Microwave Passive Components 
This Article by Dean Nicholson presents a design methodology proposed for designing and building RF circuits likely to contain discontinuous regions.

專文 2014-07-31

PDF PDF 1.43 MB
Designing RFID Tags Using Direct Antenna Matching 
This Article by Cory Edelman and Murthy Upmaka describes the design challenges involved in RFID design and also focuses on the use of integrated EDA tools to optimally address the challenges.

專文 2014-07-31

PDF PDF 1.09 MB
Beyond CMOS Vs. GaAs: Picking The Right Technology 
Design software can help evaluate the many different technology options for a high-frequency electronic circuit or system under a wide range of operating conditions.

專文 2013-10-24

 
Efficient Synthetic Aperture Radar Antenna Array Design Using Multiple Electromagnetic Solvers 
Example of a synthetic aperture radar antenna array shows how applying the most efficient EM technology to each segment of the antenna system significantly improves design efficiency compared to traditional approaches.

專文 2013-10-11

 
Industry Publications on X-Parameters 
A number if important industry publications on X-parameters.

專文 2013-07-12

 
Microwave Journal Article: Streamlining BER Simulation and Measurement 
Bit Error Rate (BER) remains the ultimate quality metric for all communication systems. Emerging 4G systems like LTE specify throughput rate as a metric for system performance. These 4G systems add intelligence by using adaptive modulation based on channel quality, but under the hood, BER is measured while the modulation is adjusted.

專文 2013-07-12

 
Realization and Analysis of Electronically Steerable Phased Array using Scripting & Parameterization 
With the advent of multi-core, high speed processors and abundant memory availability, complex designs using 3-D full-wave electromagnetic (EM) tools have become common choice for microwave and antenna engineers.

專文 2013-07-09

 

1 2 3 下一頁